3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure
SAT3510BUEEUAdd a trayless external storage enclosure for 3.5in SATA drives through USB or eSATA
This eSATA/USB External Hard Drive Enclosure for SATA hard drives features a convenient trayless design that eliminates having to mount the hard drive in the enclosure, making it easier to access data on the fly.
Simply insert any 3.5in SATA II (SATA /300) or SATA (SATA /150) hard drive (up to 2 TB capacity) into the enclosure, close the panel door and connect the enclosure to the computer through either eSATA (external SATA) or USB. To remove the hard drive from the enclosure, simply open the panel door and pull the SATA hard drive out.
Because the SAT3510BUEEU drive enclosure can be connected to a host computer through either eSATA or USB, you can rely on efficient data transfer speeds (up to 3Gbps for eSATA, 480Mbps for USB 2.0) and quick connectivity. The enclosure is constructed to provide a durable housing for inserted drives to prevent physical damage to the drives while in transit, and features lockable front door access for added data security. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
To ensure a cool operating environment, the SATA HDD enclosure provides a built-in 40mm fan that re-distributes the heat build-up generated as a result of typical hard drive operation - which is especially important for large volume storage (750GB to 2TB hard drives), and faster spinning drives (i.e. 7200 RPM), as it can help optimize drive operability and in turn preserve stored data integrity.
The StarTech.com Advantage
- Quickly and easily install or remove hard drives from the enclosure with the innovative trayless design
- Efficiently access a high capacity SATA drive over eSATA or USB 2.0 connectivity
Features
- Trayless design: drive is not mounted to a tray or the enclosure chassis/frame
- Lockable drive door
- 40mm cooling fan
- Power and Activity LED indicators
- SATA revision 1 compliant eSATA host interface, with supported transfer rates up to 1.5 Gbps
- High Speed USB 2.0 compliant host interface, with supported transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
- Technicians who regularly test or benchmark different hard drives and need to swap between them
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Ingram Micro Italy | V931315 |
| Ingram Micro Netherlands | 1619812 |
| Ingram Micro Spain | V931315 |
| Ingram Micro France | V931315 |
| Ingram Micro Sweden | V931315 |
| UPC Code | 065030834810 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | Yes |
| Fans | 1 - 40 mm |
| Chipset ID | Initio - INIC-1611 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | eSATA: Up to 3 Gbps USB 2.0: Up to 480 Mbps |
| Type and Rate | SATA II (3 Gbps) |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | WIN 98SE, ME, 2000, XP, Vista; MAC 8.6, 10.0 & up, Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 208 mm [8.2 in] |
| Product Width | 38 mm [1.5 in] |
| Product Height | 126 mm [5 in] |
| Product Weight | 641 g [22.6 oz] |
| Indicators | |
| LED Indicators | 1 - Drive Activity |
| 1 - Power | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| System and Cable Requirements | eSATA to eSATA Cable (Optional) |
| Packaging Information | |
| Shipping (Package) Weight | 870 |
| What's in the Box | |
| Included in Package | 1 - SATA Hard Drive Enclosure |
| 1 - eSATA Cable | |
| 1 - USB 2.0 Cable | |
| 1 - Screw Pack | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT3510BUEEU.pdf
English
Data Sheet(s)
- SAT3510BUEEU_Datasheet.pdf
English - SAT3510BUEEU_Datasheet-ES.pdf
Español - SAT3510BUEEU_Datasheet-FR.pdf
Français - SAT3510BUEEU_Datasheet-IT.pdf
Italiano - SAT3510BUEEU_Datasheet-NL.pdf
Nederlands



















