3.5in Black USB 2.0 to SATA External Hard Drive Enclosure
SAT3510BUVEUTurn a 3.5in SATA drive into an external storage device with USB 2.0 connectivity
This Black External Hard Drive Enclosure lets you install a 3.5in SATA hard drive for connection to a computer using USB 2.0 - a cost-effective storage solution for a wide variety of applications including file and application sharing between desktop and laptop computers, data archiving, or simply backing up existing hard drives to preserve data security. Large capacity drives (tested with up to 4TB) can be used to greatly enhance your computer's storage/backup capabilities.
Designed with modern computer systems in mind, the USB 2.0 SATA hard drive enclosure is compatible with the IT industry's newest 3.5in SATA II (SATA 300) drives, and backward compatible with SATA /150 drives, and features a sleek, sturdy aluminum casing that looks terrific next to any MAC or PC system.
The enclosure is compatible with a broad range of Windows operating systems, Mac OS 9.0 and up and Linux, as well as Apple's Mac OS X Leopard operating system - including its breakthrough automatic "Time Machine" backup feature.
The StarTech.com Advantage
- Simple, cost effective SATA hard drive enclosure with a high speed USB 2.0 connection
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Power/Activity LED indicator
- Light-weight and durable aluminum chassis
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) hard drives
- Supports 3.5" form factor SATA hard drives
- Plug-and-Play and Hot-Swap compatible
Applications
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Ingram Micro Italy | V931471 |
| Ingram Micro Netherlands | 1620379 |
| Ingram Micro Spain | V931471 |
| Ingram Micro France | V931471 |
| Ingram Micro Sweden | V931471 |
| UPC Code | 065030836173 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Bus Type | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Sunplus - SPIF301 |
| Connector(s) | |
| Connector Type(s) | 1 - USB B (4 pin) Male |
| Performance | |
| Maximum Data Transfer Rate | 480Mbps |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives |
| Software | |
| OS Compatibility | Windows® 98/ME/2000/XP (32/64-bit)/Vista (32-bit) 7 (64-bit) Mac OS X and up, Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Length | 193 mm [7.6 in] |
| Product Width | 31 mm [1.2 in] |
| Product Height | 113 mm [4.4 in] |
| Product Weight | 325 g [11.5 oz] |
| Indicators | |
| LED Indicators | 1 - Green - Solid; Power, Blinking; Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C ~ 70°C |
| Storage Temperature | -20°C ~ 70°C |
| Humidity | 5% ~ 95% RH |
| Special Notes / Requirements | |
| Note | Includes plastic stand and 3ft USB type A to B cable |
| Packaging Information | |
| Shipping (Package) Weight | 840 |
| What's in the Box | |
| Included in Package | 1 - 3.5in SATA HDD Enclosure |
| 1 - Plastic Stand | |
| 1 - USB 2.0 Cable | |
| 1 - Screw Kit | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT3510BUVEU.pdf
English - SAT3510BUVEU-FR.pdf
Français
Data Sheet(s)
- SAT3510BUVEU_Datasheet.pdf
English - SAT3510BUVEU_Datasheet-ES.pdf
Español - SAT3510BUVEU_Datasheet-FR.pdf
Français - SAT3510BUVEU_Datasheet-IT.pdf
Italiano - SAT3510BUVEU_Datasheet-NL.pdf
Nederlands


















