2.5in USB SATA External Hard Drive Enclosure w/ Integrated USB cable
SAT2510SCBTurn a 2.5in SATA hard drive into a complete external storage solution over USB 2.0
The SAT2510SCB External Hard Drive Enclosure transforms any 2.5" SATA (SATA, SATA II, SATA III) hard drive or solid state drive (SSD) into a portable USB external hard drive. Large capacity drives (tested with up to 1TB) can be used to greatly enhance your computer's storage/backup capabilities.
Designed to provide convenience and portability, the hard drive enclosure features a built-on USB 2.0 cable and a durable yet lightweight aluminum construction that fits perfectly in your pocket or laptop bag when not in use.
To simplify connection to the host desktop or laptop computer, the enclosure can be powered through its built-on USB connection, eliminating the need for an external power supply and having to find a suitable power outlet while making it easier to backup data or load stored files.
The StarTech.com Advantage
- A built in USB cable means no misplaced, forgotten or additional cables to worry about, as it's always right there
- A compact, aluminum chassis makes for a light-weight and easily portable storage solution with optimal heat dissipation characteristics that's powered over USB
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Integrated 2in (5cm) USB cable
- High Speed USB 2.0 host interface, with supported transfer rates up to 480 Mbps
- Powered directly from the USB port
- Light-weight and durable aluminum chassis
- Power/Activity LED indicator
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" form factor SATA hard drives (HDD) or solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
Applications
- Busy travelers who can't waste time locating or sorting out cables while on the road
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on extra storage to almost any USB enabled computer system
- Backup important data to an external storage device
- Share large files between computers quickly and securely without a network
- Retrieve data from old SATA drive, or turn the unused drive into additional external storage space
Product Numbers
| Ingram Micro Italy | V930923 |
| Ingram Micro Netherlands | 1605693 |
| Ingram Micro Spain | V930923 |
| Ingram Micro France | V930923 |
| Ingram Micro Sweden | V930923 |
| UPC Code | 065030836562 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 2.5in |
| Drive Type | SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Sunplus - SPIF301 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB A (4 pin) Male |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 1TB 5400 RPM hard drives |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Max Drive Height | 9.5 mm [0.4 in] |
| Product Length | 131 mm [5.2 in] |
| Product Width | 84 mm [3.3 in] |
| Product Height | 16 mm [0.6 in] |
| Product Weight | 145 g [5.1 oz] |
| Indicators | |
| LED Indicators | 1 - Blue Power and Activity |
| Power | |
| Power Adapter Included | Optional |
| Output Voltage | 5 DC |
| Output Current | 0.5A |
| Center Tip Polarity | Positive |
| Plug Type | H |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -20°C to 75°C (-4°F to 167°F) |
| Humidity | 10 to 90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 280 g [9.9 oz] |
| What's in the Box | |
| Included in Package | 1 - 2.5" Aluminum Enclosure with Integrated USB Cable |
| 1 - Extension USB Y cable | |
| 1 - Package of screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT2510SCB.pdf
English - SAT2510SCB-FR.pdf
Français
Data Sheet(s)
- SAT2510SCB_Datasheet.pdf
English - SAT2510SCB_Datasheet-ES.pdf
Español - SAT2510SCB_Datasheet-FR.pdf
Français - SAT2510SCB_Datasheet-IT.pdf
Italiano - SAT2510SCB_Datasheet-NL.pdf
Nederlands