1.8in USB to Micro SATA Hard Drive Enclosure
SAT1810U2Turn a 1.8in Micro SATA solid state drive (SSD) hard drive (HDD) into an ultra portable, external storage solution
The SAT1810U2 external hard drive enclosure lets you turn a 1.8-inch Micro SATA SSD or HDD into a portable, external storage solution, connected through USB 2.0 to a netbook, laptop or desktop computer.
This sturdy, yet lightweight HDD enclosure offers a cost-effective way to create an ultra portable storage solution that is completely powered by the USB host connection, eliminating the need for additional power outlets or adapters.
The StarTech.com Advantage
- Compact, lightweight, portable design features aluminum side panels, providing greater protection for the installed drive
- Powered by USB only, this enclosure can be connected to any USB 2.0 equipped laptop, netbook or desktop without requiring a power connection
- Fully hot-swap and plug-and-play compatible, this enclosure can be connected to any computer without having to reboot or install software or drivers
Features
- Supports 1.8" form factor hard drives (HDD) and solid state drives (SSD)
- Durable and light-weight aluminum side panels
- Powered directly from the USB port(s)
- Supports 8mm and 5mm height drives
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports USB Mass Storage Class Bulk-Only Transport
- Compliant with Serial ATA 1.0a specifications
- Supports SATA power saving Partial and Slumber modes
- Plug-and-Play and Hot-swap compatible
Applications
- Turn a 1.8in Micro SATA hard drive into a portable USB 2.0 external storage solution
- Backup and archive data from a laptop, netbook hard drive
- Create a very compact and portable hard drive for use between multiple locations
Product Numbers
| Ingram Micro Belgium | 1617153 |
| Ingram Micro España | V931175 |
| Ingram Micro Italy | V931175 |
| Ingram Micro Netherlands | 1617153 |
| Ingram Micro France | V931175 |
| Ingram Micro Sweden | V931175 |
| UPC Code | 065030840347 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 1.8in |
| Drive Type | Micro SATA |
| Drive Installation | Fixed |
| Fan(s) | No |
| Chipset ID | Sunplus - SPIF301 |
| Connector(s) | |
| Drive Connectors | 1 - Micro SATA (16 pin; Data & Power) Receptacle |
| Host Connectors | 1 - USB Mini-B (5 pin) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| RAID | No |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black & Silver |
| Enclosure Type | Aluminum and Plastic |
| Max Drive Height | 8 mm [0.3 in] |
| Product Length | 96 mm [3.8 in] |
| Product Width | 60 mm [2.4 in] |
| Product Height | 12 mm [0.5 in] |
| Product Weight | 30 g [1.1 oz] |
| Indicators | |
| LED Indicators | 1 - Blue - Power/Activity |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Humidity | 5~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 190 g [6.7 oz] |
| What's in the Box | |
| Included in Package | 1 - 1.8in Micro SATA Hard Drive Enclosure |
| 2 - Foam for 5mm drives | |
| 1 - USB Mini-B to A Cable | |
| 4 - Mounting Screw | |
| 1 - Small Screwdriver | |
| 1 - Carrying Pouch | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SAT1810U2.pdf
English - SAT1810U2-ES.pdf
Español - SAT1810U2-FR.pdf
Français
Data Sheet(s)
- SAT1810U2_Datasheet.pdf
English - SAT1810U2_Datasheet-DE.pdf
Deutsch - SAT1810U2_Datasheet-ES.pdf
Español - SAT1810U2_Datasheet-FR.pdf
Français - SAT1810U2_Datasheet-IT.pdf
Italiano - SAT1810U2_Datasheet-NL.pdf
Nederlands































