USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCKClone any combination of 2.5in or 3.5in IDE or SATA hard drives
The UNIDUPDOCK Universal SATA/IDE Dual Hard Drive Duplicator functions as both a convenient solid state (SSD) or hard drive (HDD) copying/imaging solution or an external SATA/IDE SSD or HDD docking station for 2.5in or 3.5in drives (SATA, SATA II, SATA III).
Providing quick, yet complete hard drive cloning functionality, this universal dock can operate as a standalone HDD duplicator with no connection to a host computer, delivering an exact 1 to 1 clone of the target hard drive including partition and boot sector information, the Host Protected Area (HPA) as well as user data at a copy rate of 72 MB/sec. A built in LCD screen then allows for tracking the duplication progress , as well as reporting errors on the drives.
Supporting both IDE and SATA, this universal duplicator dock enables duplication from SATA to SATA, IDE to SATA or SATA to IDE, and IDE to IDE, as long as the source drive does not exceed the size of the destination drive. Or the docking station can even be used to quickly erase hard drives, for reuse in the future.
Functioning as a universal IDE and SATA HDD docking station, the hard drive duplicator can be connected to a computer through USB with support for simple plug-and-play installation, allowing users to access hard drive contents without having to mount in an external drive enclosure or open the computer case for conventional drive installation. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
Contained in a small form factor design that makes it a suitable addition to desktop and laptop operating environments, this hard drive duplicator/external HDD docking station is a versatile storage and hard drive cloning utility that also features a host of other built in utilities that are accessible via a built in menu system.
Menu Options:

The StarTech.com Advantage
- Push-button controls and an LCD display makes creating exact 1-to-1 hard drive clones or erasing drives without a host computer easy, for both SATA and IDE drives.
- On-the-fly switching from Duplicator mode to USB 2.0 connectivity with the push of a few buttons allows for any connected computer to access the drives.
- A small form factor design ensures maximum heat dissipation for the exposed drives, while fast Plug-and-Play installation enables quick, convenient access to the data.
Features
- Sector-by-Sector drive duplication, including the HPA
- Integrated LCD display for duplication progress and options menu
- Compatible with both SATA (1.5/3.0/6.0 Gbps) and IDE (66/100/133 Mbps) drives
- Supports 2.5in or 3.5in form factor hard drives (HDD) or solid state drives (SSD)
- Built-in quick drive erase function
- Additional independent support functions: drive comparisons, pre-scanning drives and hardware self-diagnosis
- Manually switchable between Duplicator and Docking Station modes.
- Built in RAID 0, 1, and BIG functionality
- Built-in protection against drive short circuiting
- High-speed USB 2.0 host interface, with support for transfer rates up to 480Mbps
- Package includes two 40pin to 44pin (3.5in to 2.5in)IDE adapters for mobile hard drive compatibility
Applications
- Disk imaging/hard drive cloning - create exact replicas of a source drive onto a new drive - perfect for scenarios/environments where consistency and integrity is crucial (law enforcement and forensics applications)
- SMB, OEM, System Integrators, IT and service technicians requiring quick access to bare external hard drive contents, or the ability to clone data for data / disk recovery.
- Law Enforcement and Forensics
- Quick, hassle-free hard drive backups, data recovery and drive erasing
Product Numbers
| Dell France Harmony | A4706621 |
| Ingram Micro Italy | V930929 |
| Ingram Micro Netherlands | 1605970 |
| Ingram Micro Spain | V930929 |
| DELL España Harmony | A4070755 |
| DELL Netherlands Harmony | A4070582 |
| Ingram Micro France | V930929 |
| Ingram Micro Sweden | V930929 |
| UPC Code | 065030836999 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 2 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA & IDE |
| Chipset ID | ACARD - ARC286 |
| Connector(s) | |
| Drive Connectors | 2 - IDE (40 Pin; EIDE/PATA) Male |
| 2 - LP4 (4 pin; Molex Large Drive Power) Male | |
| 2 - SATA Data & Power Combo (7+15 pin) Receptacle | |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Supported RAID Modes | BIG (Spanning or Concatenation) |
| JBOD - (Just a Bunch of Disks) | |
| RAID 0 (Striped Disks) | |
| RAID 1 (Mirrored Disks) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total) |
| Insertion Rating | 15,000 Cycles |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 151 mm [5.9 in] |
| Product Width | 110 mm [4.3 in] |
| Product Height | 27 mm [1.1 in] |
| Product Weight | 235 g [8.3 oz] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12/5 DC |
| Output Current | 3A |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 90% RH |
| Special Notes / Requirements | |
| Note | For duplication, the destination drive must be of equal or greater capacity than the source drive. |
| Packaging Information | |
| Shipping (Package) Weight | 1 kg [2.3 lb] |
| What's in the Box | |
| Included in Package | 1 - Universal HDD Duplicator |
| 1 - USB 2.0 A B Cable | |
| 2 - 40 to 44 pin adapters | |
| 2 - IDE 40 to 40 pin Cables | |
| 2 - LP4 to LP4 Cables | |
| 3 - Power Cord (NA/UK/EU) | |
| 1 - Universal Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- UNIDUPDOCK.pdf
English - UNIDUPDOCK-ES.pdf
Español - UNIDUPDOCK-FR.pdf
Français
Data Sheet(s)
- UNIDUPDOCK_Datasheet.pdf
English - UNIDUPDOCK_Datasheet-ES.pdf
Español - UNIDUPDOCK_Datasheet-FR.pdf
Français - UNIDUPDOCK_Datasheet-IT.pdf
Italiano - UNIDUPDOCK_Datasheet-NL.pdf
Nederlands