SATA Hard Drive HDD Duplicator Dock - eSATA USB
SATDOCK22REExactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computer
The SATDOCK22RE USB and eSATA Standalone Duplicator Dock lets you duplicate/clone an existing hard drive without the use of a host computer system, or can be connected to a computer system for use as an external hard drive dock.
As a hard drive duplicator, you can create an exact 1 to 1 sector clone from one hard drive to another, including partition and boot sector information and all data, at a rate of 72MB/second - ensuring data integrity and consistency for sensitive operations, such as data recovery.
As an external hard drive dock, the duplicator/dock supports plug-and-play installation and can be connected to your host computer through USB 2.0 or eSATA, providing data transfer speeds up to 480Mbps or 3Gbps respectively from the hard drives to your computer system. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
Not having to install the hard drives into an enclosure or tray system allows for quick setups - a perfect solution for situations that require swapping through multiple drives, which combined with no driver or software installation requirements delivers a convenient and versatile storage solution. The value of this hard drive docking station can be extended, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- Standalone cloning operation with LED progress indicator allows for creating 1:1 copies of hard drives without having to connect to a host computer.
- On-the-fly switching from Duplicator to USB 2.0 or eSATA connectivity with the push of a button, allows a connected computer system to read/write to the drives.
- A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray.
Features
- Standalone Sector by Sector copying including the HPA
- LED progress bar for duplication status
- Push-button switching between Duplicator mode and Docking Station mode
- Patented hard drive eject push-buttons for each drive
- A single high speed eSATA host interface, with transfer rates up to 3Gbps
- Supports both 2.5in and 3.5in form factor hard drives
- Supports SATA revision 1.0/2.0 (SATA 150/300) drives up to 2.0TB in capacity
- High speed USB 2.0 host interface, with transfer rates up to 480Mbps
- Compact, desktop-style form factor
- Hot-Swap and Plug-and-Play compatible
Applications
- Disk sector imaging/cloning to create an exact replica of a source drive onto a different drive.
- Create identical backups for when data integrity is crucial, such as data recovery and forensic applications.
- Technicians who require access to bare hard drives for backup/recovery purposes or needs to swap between drives regularly.
- Quickly access data from a drive, without having to install it internally or into an enclosure.
Product Numbers
| Ingram Micro Italy | V931146 |
| Ingram Micro Netherlands | 1615810 |
| Ingram Micro Spain | V931146 |
| Ingram Micro France | V931146 |
| Ingram Micro Sweden | V931146 |
| UPC Code | 065030840729 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 2 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Chipset ID | JMicron - JMB352U |
| Connector(s) | |
| Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB B (4 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total) |
| Insertion Rating | 15,000 cycles |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 147 mm [5.8 in] |
| Product Width | 132 mm [5.2 in] |
| Product Height | 70 mm [2.8 in] |
| Product Weight | 547 g [19.3 oz] |
| Indicators | |
| LED Indicators | 1 - Mode Indicator (Blue - JBOD, Red - Duplication) |
| 1 - Power Indicator (Blue) | |
| 1 - Progress Bar (Blue) | |
| 2 - Drive Status (Blue - drive detected, Red - drive not detected, Flashing Red - Activity) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1.5 |
| Output Voltage | 12/5 DC |
| Output Current | 3A |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 8~90% RH |
| Special Notes / Requirements | |
| Note | For duplication, the destination drive must be of equal or greater capacity than the source drive. If the source drive contains an EISA (Extended Industry Standard Architecture) partition, the EISA partition needs to be removed prior to beginning the duplication. eSATA operation with two hard drives installed, requires an eSATA host controller with Port Multiplier support. |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 kg [1.8 lb] |
| What's in the Box | |
| Included in Package | 1 - SATA HDD Duplicator Dock |
| 1 - eSATA Cable | |
| 1 - USB 2.0 Cable | |
| 3 - Power Cord (NA/GB/EU) | |
| 1 - Universal Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCK22RE.pdf
English - SATDOCK22RE-ES.pdf
Español - SATDOCK22RE-FR.pdf
Français
Data Sheet(s)
- SATDOCK22RE_Datasheet.pdf
English - SATDOCK22RE_Datasheet-ES.pdf
Español - SATDOCK22RE_Datasheet-FR.pdf
Français - SATDOCK22RE_Datasheet-IT.pdf
Italiano - SATDOCK22RE_Datasheet-NL.pdf
Nederlands