4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3REDuplicate one SATA Hard Drive onto three Hard Drives simultaneously
The SATDOCK4U3RE USB 3.0 and eSATA 1-to-3 Hard Drive Duplicator docking station enables you to duplicate/clone a single SATA hard drive to up to three other SATA drives simultaneously, as a standalone device. The duplicator can also function as a regular 4-bay hard drive docking station, by connecting to a host computer system. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
Able to perform 1:3 sector duplication, including HPA, from a single SATA drive onto three others simultaneously (at a rate of up to 72 MBps), the duplicator/docking station can save you time and effort. As an external HDD dock, it can be connected to your host computer through USB 3.0 or eSATA, providing data transfer speeds up to 5 Gbps or 3Gbps respectively, from the hard drives to your computer system.
Features Quick and Secure Erase functions and support for IDE hard drives using the included SATA to IDE hard drive adapter (SAT2IDEADP).
The StarTech.com Advantage
- Create 3 exact copies of a source SATA drive simultaneously, without having to connect to a computer
- Access up to 4 SATA hard drives simultaneously over a single USB 3.0 or eSATA connection
- Dual, variable speed fans allows you to adjust the amount of cooling for any kind of environment or drive type
Features
- Sector-by-Sector drive duplication, including the HPA
- Integrated LCD display for duplication progress and options menu
- SuperSpeed USB 3.0 compliant host interface with supported data transfer rates of up to 5 Gbps
- High speed eSATA host interface with supported data transfer rates up to 3 Gbps
- Built-in quick drive erase and Secure Erase functions
- Dual 60mm cooling fans mounted below the drives with variable speed controls (including OFF)
- Supports 2.5in or 3.5in form factor hard drives (HDD) or solid state drives (SSD)
- Compatible with SATA (1.5/3.0/6.0 Gbps) drives
- Patented hard drive eject push-buttons for each drive
- Independent power buttons for each hard drive
- Extra, easy-access spacing between each drive
- Four large, stable, non-slip table-top feet
- Includes a SATA to IDE drive adapter
Applications
- Creating multiple exact replicas of a source drive onto a new drive for large deployment of identical computer systems
- Law enforcement and forensic technicians who need one or more exact copies of the original hard drive for testing or investigation
- SMB, OEM, System Integrators, IT and service technicians requiring quick access to bare external hard drive contents, or the ability to clone data for data / disk recovery.
Product Numbers
| Ingram Micro Italy | V931530 |
| Ingram Micro Netherlands | 1822438 |
| Ingram Micro Spain | V931530 |
| Ingram Micro France | V931530 |
| Ingram Micro Sweden | V931530 |
| UPC Code | 065030843881 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 4 |
| Drive Size | 2.5in / 3.5in |
| Drive Type | SATA |
| Fans | 2 - 60 mm |
| Chipset ID | JMicron - JMB394 + JMS539 |
| Connector(s) | |
| Drive Connectors | 4 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - USB 3.0 B (9 pin; SuperSpeed) Female | |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| SATA II (3 Gbps) | |
| Port Multiplier | Yes |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives per bay (16TB total) and 1TB 5400 RPM 2.5" hard drives (4TB total) |
| Insertion Rating | 15,000 cycles per bay |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit) Mac OS X (tested up to 10.8) Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 170 mm [6.7 in] |
| Product Width | 285 mm [11.2 in] |
| Product Height | 94 mm [3.7 in] |
| Product Weight | 1.1 kg [2.5 lb] |
| Indicators | |
| LED Indicators | 4 - Drive Power/Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Output Voltage | 12 DC |
| Output Current | 6.5A |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 8%~90% RH |
| Special Notes / Requirements | |
| Note | If used with the Apple Mac OS operating system, this device will function in USB 2.0 mode only as USB 3.0 is not currently supported by Apple. eSATA is fully compatible. |
| Packaging Information | |
| Shipping (Package) Weight | 2.5 kg [5.6 lb] |
| What's in the Box | |
| Included in Package | 1 - SATA Duplicator Dock |
| 1 - SATA to IDE Adapter | |
| 1 - 40-pin IDE Cable | |
| 1 - 44-Pin to 40-Pin IDE Cable | |
| 1 - eSATA Cable | |
| 1 - Package of Mounting Screws | |
| 1 - SP4 to LP4 Power Cable | |
| 1 - USB 3.0 Cable | |
| 1 - Universal Power Adapter + 3 Power Cords | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCK4U3RE.pdf
English - SATDOCK4U3RE-ES.pdf
Español - SATDOCK4U3RE-FR.pdf
Français
Data Sheet(s)
- SATDOCK4U3RE_Datasheet.pdf
English - SATDOCK4U3RE_Datasheet-ES.pdf
Español - SATDOCK4U3RE_Datasheet-FR.pdf
Français - SATDOCK4U3RE_Datasheet-IT.pdf
Italiano - SATDOCK4U3RE_Datasheet-NL.pdf
Nederlands















