Hard Drive Accessories / HDD Docking Stations
HDD Docking Stations
Our HDD Docking Stations offer simple, time-saving access to data stored on bare hard drives through USB, eSATA or both, without having to install the drive in a computer case or mount the drive in an enclosure.
Interface
Drive Type
Viewing 1 to 3 of 3 Results
SATDOCK4U3 4 Bay USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Connect and Control up to four 2.5"/3.5" SATA HDDs over USB 3.0
206,99 €
SATDOCK4U3E 4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA
211,99 €
SATDOCK4U2E 4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5”/3.5” SATA HDD from multiple computers
122,99 €