CHECKOUT Your Cart: Empty

eSATA USB to SATA External HDD Docking Station for 2.5 or 3.5in

SATDOCKU2EEU

Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB or eSATA

51,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 63

This eSATA/USB to SATA External HDD Docking Station provides immediate, swappable access to any 2.5in or 3.5in SATA (SATA, SATA II, SATA III) hard drive or solid state drive - without having to mount the hard drive, or install it in an enclosure! Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives) can be used to greatly enhance your computer's storage/backup capabilities.

Simply connect this docking station to a computer using either eSATA or USB 2.0, and it's as simple as inserting your 2.5in or 3.5in SATA hard drive into the dock whenever needed.

A perfect solution for data recovery, drive imaging, and testing centers, or any environment that requires fast access to uninstalled/archived drives, the SATA HDD Dock supports plug and play installation on most operating systems. Plus, the HDD docking station supports data transfer speeds of up to 3 Gbps (using eSATA) and 480Mbps (using USB 2.0) between host and dock - ensuring effortless data dumps, backups and hassle-free file transfers. Double the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.

The StarTech.com Advantage
  • Access 2.5" or 3.5" SATA drives from a single drive dock over eSATA or USB 2.0 connectivity
  • A top slot-loading design provides quick and easy access to the data without having to install the drives into an enclosure or tray
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Top slot loading design with drive door
  • Power/Activity LED indicator
  • SATA revision 2 compliant eSATA host interface, with support for transfer rates up to 3 Gbps
  • High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
  • Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
  • Supports 2.5" or 3.5" form factor hard drives (HDD) and solid state drives (SSD)
  • Plug-and-Play and Hot-Swap compatible
  • Compact desktop style form factor
Applications
  • Access spare or removed 2.5/3.5" drives quickly to retrieve data from
  • Data recovery specialists who need quick access to drives for imaging
  • Backup data quickly to an external drive for archiving
  • Technicians who regularly test or benchmark different hard drives and need to swap between them
  • Take advantage of new laptops and desktops with USB 3.0 connectivity
Product Numbers
Ingram Micro Italy V931468
Ingram Micro Netherlands 1620246
Ingram Micro Spain V931468
Ingram Micro France V931468
Ingram Micro Sweden V931468
UPC Code 065030834858
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0 & eSATA
Number of Drives 1
Drive Size 2.5in & 3.5in
Drive Type SATA
Fan(s) No
Chipset ID JMicron - JM20336
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - eSATA (7 pin; Data) Plug
1 - USB B (4 pin) Female
Performance
Type and Rate USB 2.0 - 480 Mbit/s
SATA II (3 Gbps)
Max Drive Capacity Currently tested with up to 4TB 5400 RPM 3.5" hard drives and 1TB 5400 RPM 2.5" hard drive
Insertion Rating 15, 000 cycles
Software
OS Compatibility OS Support: Windows 98SE/ME/2000/2003/XP/VISTA x64/x86, Mac OS G4 10.0 and up, G5 10.3.9+, Linux RedHat 9 & Fedora FC4/FC5
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 140 mm [5.5 in]
Product Width 91 mm [3.6 in]
Product Height 55 mm [2.2 in]
Product Weight 221 g [7.8 oz]
Indicators
LED Indicators 1 - Power/Activity
Power
Power Adapter Included Yes
Input Voltage 230 AC
Output Voltage 12 DC
Output Current 2A
Center Tip Polarity Positive
Plug Type M
Packaging Information
Shipping (Package) Weight 840
What's in the Box
Included in Package 1 - SATA hard drive docking station
1 - eSATA Cable
1 - USB Cable
1 - Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510U2 2.5in Silver USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
In Stock 311
2.5in SATA External Hard Drive Enclosure w/ 3.5/5.25 Front Drive Bay
SAT2510U2REM 2.5in SATA External Hard Drive Enclosure w/ 3.5/5.25 Front Drive Bay Turn any 2.5in SATA hard drive into both an internal removable hard drive or a USB 2.0 external hard drive
42,99 €
In Stock 139
2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD
SAT2510BU2 2.5in Black USB 2.0 External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA drive into an external storage device with USB 2.0 connectivity
19,99 €
In Stock 1511
Extra 2.5in SATA Hard Drive Enclosure for SAT2510U2REM
SAT2510U2S Extra 2.5in SATA Hard Drive Enclosure for SAT2510U2REM An additional removable SATA enclosure for the SAT2510U2REM
33,99 €
In Stock 103
2.5in eSATA USB External Hard Drive Enclosure for SATA HDD
SAT2510U2E 2.5in eSATA USB External Hard Drive Enclosure for SATA HDD Turn a 2.5in SATA hard drive into a USB2.0 or eSATA external hard drive
30,99 €
In Stock 165
3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure
SAT3510BUEEU 3.5in Black eSATA USB Trayless SATA External Hard Drive Enclosure Add a trayless external storage enclosure for 3.5in SATA drives through USB or eSATA
49,99 €
In Stock 13
eSATA USB to SATA External HDD Dock for Dual 2.5 or 3.5in Hard Drive
SATDOCK2UEEU eSATA USB to SATA External HDD Dock for Dual 2.5 or 3.5in Hard Drive Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
68,99 €
In Stock 42
USB to SATA External HDD Docking Station for 2.5 or 3.5in Hard Drive
SATDOCKU2EU USB to SATA External HDD Docking Station for 2.5 or 3.5in Hard Drive Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB
47,99 €
In Stock 22

Accessories

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
31,99 €
In Stock 182
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25 2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 2.5in hard drive
4,99 €
In Stock 361
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35 3.5in Silicone Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 3.5in hard drive
10,99 €
In Stock 119
2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
HDDCASE25BK 2.5in Anti-Static Hard Drive Protector Case - Black (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 206
2.5in Anti-Static Hard Drive Protector Case - Orange (3pk)
HDDCASE25OR 2.5in Anti-Static Hard Drive Protector Case - Orange (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 110
2.5in Anti-Static Hard Drive Protector Case - Blue (3pk)
HDDCASE25BL 2.5in Anti-Static Hard Drive Protector Case - Blue (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 42
2.5in Anti-Static Hard Drive Protector Case - White (3pk)
HDDCASE25WH 2.5in Anti-Static Hard Drive Protector Case - White (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 86
2.5in Anti-Static Hard Drive Protector Case - Green (3pk)
HDDCASE25GN 2.5in Anti-Static Hard Drive Protector Case - Green (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 113
2.5in Anti-Static Hard Drive Protector Case - Yellow (3pk)
HDDCASE25YW 2.5in Anti-Static Hard Drive Protector Case - Yellow (3pk) Provides safe handling and anti-static protection for most 2.5in hard drives
19,99 €
In Stock 107
Shielded eSATA Cable - M/M
ESATA3 3 ft Shielded External eSATA Cable M/M Connect your external SATA storage devices to your Laptop or desktop.
8,99 €
In Stock 211
Shielded eSATA Cable - M/M
10,99 €
In Stock 37
2 ft USB 2.0 A to B Cable - M/M
2,99 €
In Stock 261