eSATA USB to SATA External HDD Dock for Dual 2.5 or 3.5in Hard Drive
SATDOCK2UEEUEasily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
This dual drive SATA HDD Dock provides fast, convenient access to 2.5” or 3.5" SATA (SATA , SATA II, SATA III) hard drive (HDD) or solid state drives (SSD) contents through either USB or eSATA, without ever having to open a computer case or mount hard drives in an enclosure.
Supporting one or two drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay), SATDOCK2UEEU can be connected to the host computer through either USB 2.0 or eSATA - then, it's just a matter of inserting the desired 2.5" or 3.5" SATA drives (or combination of both) into one of the two (or both) docking station slots for instant access.
The docking station supports plug and play installation on most operating systems, making it a perfect solution for data recovery, drive imaging, software testing, or any environment that requires fast access to massive amounts of data (uninstalled or archived hard drives etc.). Plus, SATDOCK2UEEU features a small form factor design that requires minimal desk space for permanent connection to the host computer and provides enough hard drive surface exposure to optimize dissipation of operating heat.
SATDOCK2UEEU supports any 2.5" or 3.5" SATA drives and data transfer speeds of up to 1.5 Gbps (using eSATA) and 480Mbps (using USB 2.0) between host and dock - ensuring effortless data dumps or backups and hassle-free file transfers.
The StarTech.com Advantage
- Support for up to two 2.5/3.5" drives over USB 2.0 or eSATA interfaces
- A top slot-loading design and unique drive ejection mechanism provides quick and easy access to the data without having to install drives into an enclosure or tray
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Dual top slot loading design with drive doors
- Patented drive ejection mechanism for each drive
- Power button with integrated Power/Activity LED indicator for each drive
- Dual SATA revision 1 compliant eSATA host interfaces, with support for transfer rates up to 1.5 Gbps for each drive
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" or 3.5" form factor hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
- Compact desktop style form factor
Applications
- Access spare or removed 2.5/3.5" drives quickly to retrieve data from
- Data recovery specialists who need quick access to drives for imaging
- Backup data quickly to an external drive for archiving
- Technicians who regularly test or benchmark different hard drives and need to swap between them
- Transfer data from one hard drive to another from the same dock
Product Numbers
| Ingram Micro Italy | V931460 |
| Ingram Micro Netherlands | 1620091 |
| Ingram Micro Spain | V931460 |
| Ingram Micro France | V931460 |
| Ingram Micro Sweden | V931460 |
| UPC Code | 065030834841 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 2 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Fan(s) | No |
| Connector(s) | |
| Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB B (4 pin) Female |
| 2 - eSATA (7 pin; Data) Plug | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total) |
| Software | |
| OS Compatibility | Windows 98SE/ME/2000/2003/XP/VISTA Ultimate, Mac OS G4 10.0 and up, G5 10.3.9+, Linux RedHat 9 & Fedora FC4/FC5 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 147 mm [5.8 in] |
| Product Width | 132 mm [5.2 in] |
| Product Height | 70 mm [2.8 in] |
| Product Weight | 547 g [19.3 oz] |
| Indicators | |
| LED Indicators | 2 - Power/Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12/5 DC |
| Output Current | 3A |
| Packaging Information | |
| Shipping (Package) Weight | 820 |
| What's in the Box | |
| Included in Package | 1 - SATA hard drive docking station |
| 1 - USB Cable | |
| 2 - eSATA Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCK2UEEU.pdf
English - SATDOCK2UEEU-FR.pdf
Français
Data Sheet(s)
- SATDOCK2UEEU_Datasheet.pdf
English - SATDOCK2UEEU_Datasheet-ES.pdf
Español - SATDOCK2UEEU_Datasheet-FR.pdf
Français - SATDOCK2UEEU_Datasheet-IT.pdf
Italiano - SATDOCK2UEEU_Datasheet-NL.pdf
Nederlands