USB to SATA External HDD Docking Station for 2.5 or 3.5in Hard Drive
SATDOCKU2EUEasily connect and swap a 2.5in or 3.5in SATA hard drive through USB
This external hard drive docking station functions as a SATA HDD dock - providing full, instant access to any 2.5in or 3.5in SATA (SATA, SATA II, SATA III) hard drive or solid state drive - without having to mount the hard drive in a computer or install it in an enclosure! Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives) can be used to greatly enhance your computer's storage/backup capabilities.
Simply connect the HDD docking station to a host computer through USB 2.0, then insert a SATA hard drive into the dock whenever needed. To uninstall or swap the hard drive, just remove it from the dock!
The USB to SATA External HDD Dock Adapter supports plug and play hard drive installation on most operating systems, and offers data transfer speeds of up to 480Mbps - providing a convenient alternative to external hard drive enclosures and saving the time needed to prepare the drive for conventional installation. Double the value of this hard drive docking station, using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- Access either 2.5" or 3.5" SATA drives from a single drive dock over USB 2.0
- A top slot-loading design provides quick and easy access to the data without having to install the drives into an enclosure or tray
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Top slot loading design with drive door
- Power/Activity LED indicator
- High Speed USB 2.0 compliant host interface, with support for transfer rates up to 480 Mbps
- Compatible with SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Supports 2.5" or 3.5" form factor hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
- Compact desktop style form factor
Applications
- Access spare or removed 2.5/3.5" drives quickly to retrieve data from
- Data recovery specialists who need quick access to drives for imaging
- Backup data quickly to an external drive for archiving
- Technicians who regularly test or benchmark different hard drives and need to swap between them
- Take advantage of new laptops and desktops with USB 3.0 connectivity
Product Numbers
| Ingram Micro Belgium | 1620286 |
| Ingram Micro España | V931469 |
| Ingram Micro Italy | V931469 |
| Ingram Micro Netherlands | 1620286 |
| Ingram Micro France | V931469 |
| Ingram Micro Sweden | V931469 |
| UPC Code | 065030834872 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 |
| Number of Drives | 1 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Fan(s) | No |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB B (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives and 1TB 5400 RPM 2.5" hard drive |
| Software | |
| OS Compatibility | Windows 98SE/ME/2000/2003/XP/VISTA x64/x86, Mac OS G4 10.0 and up, G5 10.3.9+, Linux RedHat 9 & Fedora FC4/FC5 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 140 mm [5.5 in] |
| Product Width | 91 mm [3.6 in] |
| Product Height | 55 mm [2.2 in] |
| Product Weight | 220 g [7.8 oz] |
| Indicators | |
| LED Indicators | 1 - Power/Activity |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 230 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Packaging Information | |
| Shipping (Package) Weight | 520 |
| What's in the Box | |
| Included in Package | 1 - SATA hard drive docking station |
| 1 - USB Cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDOCKU2EU.pdf
English - SATDOCKU2EU-FR.pdf
Français
Data Sheet(s)
- SATDOCKU2EU_Datasheet.pdf
English - SATDOCKU2EU_Datasheet-DE.pdf
Deutsch - SATDOCKU2EU_Datasheet-ES.pdf
Español - SATDOCKU2EU_Datasheet-FR.pdf
Français - SATDOCKU2EU_Datasheet-IT.pdf
Italiano - SATDOCKU2EU_Datasheet-NL.pdf
Nederlands





























