4 Bay USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCK4U3Connect and Control up to four 2.5"/3.5" SATA HDDs over USB 3.0
The SATDOCK4U3 USB 3.0 4-Bay SATA Hard Drive Docking Station is a convenient, time-saving storage solution for 2.5-inch and 3.5-inch SATA hard drives (HDD) and solid state drives (SSD), that enables you to connect up to 4 SATA drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) through a single host connection, while controlling the power status (on/off) of each individual drive independently from the rest.
The hard drive docking station features SuperSpeed USB 3.0 connectivity (backward compatible with USB 2.0), which supports data transfer rates up to 10x faster than USB 2.0. The docking station also offers dual built-in, variable-speed 60mm cooling fans with manual control (including off).
Double the value of this hard drive docking station, by using a SATA to IDE hard drive adapter (SAT2IDEADP), which enables you to use any 2.5 or 3.5in IDE hard drive in a SATA hard drive dock slot.
The StarTech.com Advantage
- With access to up to 4 SATA drives simultaneously over a single USB 2.0/3.0 connection, massive amounts of data can conveniently be utilized
- Independent power buttons and eject mechanism for each SATA hard drive enable quick and easy hot-swapping capability
- Dual, variable speed fans allows you to adjust the amount of cooling for any kind of environment or drives
Features
- Accepts up to 4 SATA hard drives simultaneously, in a single docking station
- Independent power buttons for each hard drive
- Dual 60mm cooling fans mounted below the drives with variable speed controls (including OFF)
- Supports both 2.5" and 3.5" form factor hard drives (HDD) and solid state drives (SSD)
- SuperSpeed USB 3.0 compliant host interface which supports transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 systems, out of the box
- Patented hard drive eject push-buttons for each drive
- Extra, easy-access spacing between each drive
- Four large, stable, non-slip table-top feet
- Plug-and-Play and Hot-Swap compatible
- Compatible with SATA revision 1/2/3 drives
Applications
- IT professionals who need to hot-swap between multiple SATA drives regularly
- System builders who need to quickly image or copy data to multiple drives simultaneously
- Technicians who need to access up to 4 different drives from a single station
- Users who want to access multiple external drives but with a limited number of USB ports
Product Numbers
| Ingram Micro Belgium | 1861409 |
| Ingram Micro España | V931717 |
| Ingram Micro Italy | V931717 |
| Ingram Micro Netherlands | 1861409 |
| Ingram Micro France | V931717 |
| Ingram Micro Sweden | V931717 |
| UPC Code | 065030845434 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 3.0 |
| Number of Drives | 4 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Drive Installation | Removable |
| Fan(s) | Yes |
| Fans | 2 - 60 mm |
| Chipset ID | VIA - VL810; ASMedia - ASM1051 |
| Connector(s) | |
| Drive Connectors | 4 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB 3.0 B (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM 3.5" hard drives per bay (16TB total) and 1TB 5400 RPM 2.5" hard drives (4TB total) |
| Insertion Rating | 15, 000 cycles |
| Software | |
| OS Compatibility | Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS X Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 280 mm [11 in] |
| Product Width | 170 mm [6.7 in] |
| Product Height | 90 mm [3.5 in] |
| Product Weight | 997 g [35.2 oz] |
| Indicators | |
| LED Indicators | 4 - Activity (Red) |
| 4 - Power (Blue) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 2.5 |
| Output Voltage | 12 DC |
| Output Current | 6.5A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 8% ~ 90% RH |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB 2.0 or 3.0 port |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 2118 g [74.8 oz] |
| What's in the Box | |
| Included in Package | 1 - 4-Bay HDD Docking Station |
| 1 - USB 3.0 cable | |
| 3 - Power Cord (NA/UK/EU) | |
| 1 - Universal Power Adapter | |
| 1 - Instruction Manual | |
Related Products
4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
Enable quick access to four 2.5”/3.5” SATA HDD from multiple computersSATA Hard Drive HDD Duplicator Dock - eSATA USB
Exactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computerSuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
Clone any combination of 2.5in or 3.5in IDE or SATA hard drivesAccessories
SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 2.5in hard drive3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
Provide protection against shocks/impacts to a 3.5in hard drive2.5in Anti-Static Hard Drive Protector Case - Black (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2.5in Anti-Static Hard Drive Protector Case - Blue (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2.5in Anti-Static Hard Drive Protector Case - Green (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2.5in Anti-Static Hard Drive Protector Case - Orange (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2.5in Anti-Static Hard Drive Protector Case - White (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2.5in Anti-Static Hard Drive Protector Case - Yellow (3pk)
Provides safe handling and anti-static protection for most 2.5in hard drives2 port PCI Express SuperSpeed USB 3.0 Card - 1 Internal 1 External
Add one internal and one external SuperSpeed USB 3.0 to your PC2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter
Add Two USB 3.0 Ports To Your Laptop Through an ExpressCard Slot3 ft Black SuperSpeed USB 3.0 Cable A to B - M/M
Connect to your external solutions and transfer data at 10x the speed of USB 2.010 ft Black SuperSpeed USB 3.0 Cable A to B - M/M
Connect to your external solutions and transfer data at 10x the speed of USB 2.0Downloads
Manual(s):
- SATDOCK4U3.pdf
English - SATDOCK4U3_FR.pdf
Français
Data Sheet(s)
- SATDOCK4U3_Datasheet.pdf
English - SATDOCK4U3_Datasheet-DE.pdf
Deutsch - SATDOCK4U3_Datasheet-ES.pdf
Español - SATDOCK4U3_Datasheet-FR.pdf
Français - SATDOCK4U3_Datasheet-IT.pdf
Italiano - SATDOCK4U3_Datasheet-NL.pdf
Nederlands




























