Hard Drive Accessories / HDD Docking Stations
HDD Docking Stations
Our HDD Docking Stations offer simple, time-saving access to data stored on bare hard drives through USB, eSATA or both, without having to install the drive in a computer case or mount the drive in an enclosure.
Drive Size
Interface
Drive Type
Viewing 1 to 10 of 15 Results
UNIDOCK2U USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock Connect both an IDE and SATA hard drive to a computer through USB 2.0
46,99 €
SATDOCKU3FEU SuperSpeed USB 3.0 eSATA Hard Drive Docking Station with Cooling Fan Dock your 2.5in or 3.5in SATA Hard Drive over USB 3.0 or eSATA, with the added benefit of a built-in Cooling Fan
64,99 €
Price Drop
SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
24,99 €
UNIDOCK3UEU USB 3.0 to SATA IDE HDD Docking Station for 2.5in or 3.5in Hard Drive Connect both IDE and SATA hard drives using top slot-loading bays through USB 3.0
90,99 €
SATDOCK2U3EU SuperSpeed USB 3.0 to Dual 2.5/3.5in SATA Hard Drive Docking Station Connect and control up to two 2.5"/3.5" SATA HDDs over USB 3.0
82,99 €
SATDOCK25U USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD Enable external, hot-swap access to 2.5in SATA drives from a portable mini USB2.0 drive dock
13,99 €
Price Drop
SATDOCKU3S SuperSpeed USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0
49,99 €
SATDOCK4U3E 4 Bay eSATA USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5"/3.5" SATA HDD over USB 3.0 or eSATA
187,99 €
SATDOCK4U3 4 Bay USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Connect and Control up to four 2.5"/3.5" SATA HDDs over USB 3.0
230,99 €
SATDOCK4U2E 4 Bay eSATA USB 2.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD Enable quick access to four 2.5”/3.5” SATA HDD from multiple computers
168,99 €