ExpressCard CF Media Memory Card Reader Writer
CF2ECExpressCard Compact Flash Card Reader
This ExpressCard Compact Flash Card Reader/Writer offers the perfect solution for quickly accessing CompactFlash memory cards from your laptop, notebook or ExpressCard-equipped desktop computer.
Simply insert the ExpressCard CF Card Reader/Writer into an available ExpressCard/34 slot on your laptop, then reading from and writing to the Compact Flash card is as simple as inserting the (CF) card into the reader.
The ExpressCard Compact Flash Card Reader supports CF Type I/II, MicroDrive, PIO mode 0-6, and provides hot-swappable operation.
The StarTech.com Advantage
- Easy to use and install, no drivers required
Features
- Compliant with USB specification, revision 2.0
- Fits into 34mm ExpressCard slots; Compliant with Express/34 module specification
Applications
- Make the most out of your ExpressCard slot by easily adding this Compact Flash (CF)memory card to your laptop, notebook or desktop computer system
- Great for traveling as it is light in weight, and can be stored away easily
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | Alcor Micro - AU6371 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - CompactFlash (50 pin) Slot |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008, Linux, and Mac OS X |
| Physical Characteristics | |
| Product Length | 110 mm [4.3 in] |
| Product Width | 53 mm [2.1 in] |
| Product Height | 10 mm [0.4 in] |
| Product Weight | 35 g [1.2 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | ExpressCard-enabled system with an available ExpressCard slot |
| Windows® 2000/XP/Server 2003/Vista, Mac OS X | |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard to CF Card Reader |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- CF2EC.pdf
English
Data Sheet(s)
- CF2EC_Datasheet.pdf
English - CF2EC_Datasheet-ES.pdf
Español - CF2EC_Datasheet-FR.pdf
Français - CF2EC_Datasheet-IT.pdf
Italiano - CF2EC_Datasheet-NL.pdf
Nederlands
