3.5in Bay Ejectable Multi Memory Card Reader
35FCREADREMUse your flash cards on the go! StarTech.com’s 3.5” bay multi-panel gives you a removable flash card reader, plus two USB 2.0 ports, all in the same bay.
The portable 7-in-1 card reader lets you transfer music, pictures, and other data to and from your favorite flash media devices without having to connect them to your computer. Plus, just eject the removable reader from the bay and take card-reading capabilities wherever you go! Accepts the seven most popular formats:
• Compact Flash I/II• IBM Micro Drives
• Smart Media
• Secure Digital
• Multi-Media
• Memory Sticks
• MS Pro cards
With no need for an external power adapter, the compact removable reader is perfect for lightweight travel. Eliminate the hassle of physically connecting every digital device to your computer, and enjoy card-reading capabilities anywhere, with the FCREADREM from StarTech.com.
The StarTech.com Advantage
- Easily transfer files between your PC or Mac and your flash media devices like digital cameras, PDAs, MP3 players, handheld/palmtop computers as well as your USB 2.0 devices like portable hard drives.
- Features a removable external flash card reader that provides you with flexibility when using memory card products on your desktop and laptop computers
- Fits easily into a 3.5” bay and adds two USB 2.0 ports to your desktop computer with data transfer rates of up to 480 Mbits/sec
- Sleek and compact design fits both desktop and laptop computers
- Easily drag and drop files, pictures and music files for editing and storage
Features
- Easily drag and drop files, pictures and music files for editing and storage
- Panel fits easily into a 3.5” bay on your desktop computer
- Removable card reader portion of the unit connects to a laptop computer through a USB port and requires no external power adapter
- Works with Compact Flash I & II, IBM Micro Drive, Smart Media Card, Secure Digital Card, Multi-Media Card, Memory Sticks and MS Pro Cards
- Adds two USB 2.0 ports to your desktop computer with data transfer rates of up to 480 Mbits/sec
- Requires no external power adapter
- USB 2.0 compliant and backward compatible with the USB 1.1 standard
- Low power consumption preserves notebook computer battery life
Applications
- Transfer data between your computer and the following supported memory cards formats: Compact Flash I & II, IBM Micro Drive, Smart Media Card, Secure Digital Card, Multi-Media Card, Memory Sticks and MS Pro Card
- Connect USB 2.0 peripherals to your desktop computer
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | USB 2.0 |
| Connector(s) | |
| External Ports | 2 - USB A (4 pin) Female |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Memory Media Type | Compact Flash I |
| Compact Flash II | |
| IBM Micro Drive | |
| Memory Stick | |
| Multi Media Card | |
| Secure Digital Card | |
| Smart Media | |
| General Specifications | Windows 98SE/2000/ME/XP/Vista Mac OS X and up |
| Physical Characteristics | |
| Color | Gray |
| Enclosure Type | Plastic |
| Product Length | 125 mm [4.9 in] |
| Product Width | 10.1 cm [4 in] |
| Product Height | 26 mm [1 in] |
| Product Weight | 320 g [11.3 oz] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Special Notes / Requirements | |
| System and Cable Requirements | Empty 3.5 inch bay |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.9 lb] |
Accessories
Downloads
Manual(s):
- 35FCREADREM.pdf
English
Data Sheet(s)
- 35FCREADREM_Datasheet.pdf
English - 35FCREADREM_Datasheet-ES.pdf
Español - 35FCREADREM_Datasheet-FR.pdf
Français - 35FCREADREM_Datasheet-IT.pdf
Italiano - 35FCREADREM_Datasheet-NL.pdf
Nederlands
