Dual 2.5in to Single 3.5in IDE Hard Drive Adapter
IDE35252X3.5" Inch Bay IDE to Dual 2.5" HDD Adapter
This IDE HDD Adapter allows you to use two 2.5in IDE hard drives in place of a single 3.5in IDE hard drive.
Simply mount two 2.5in IDE hard drives to the IDE35252X adapter and connect the mounted drives to the onboard 44-pin IDE connectors provided. The individual (44-pin) connections are then connected to the computer power supply using a single 40-pin IDE power connection.
This convenient IDE storage adapter also allows users to designate the installed 2.5in drives to operate as either a master or slave drive, and provides a drive activity LED indicator for easy monitoring.
The StarTech.com Advantage
- Conveniently allows use of Two 2.5" IDE hard drives when only have a single 3.5" drive bay
- Easy to use and install
Features
- Supports dual 2.5" IDE hards that mount into a 3.5" drive bay
- Jumper for setting Master/Slave modes
- Activity indicator LED
Applications
- Allows use of multiple 2.5" IDE hard drives in single 3.5" bay
Product Numbers
| Ingram Micro Netherlands | 1598544 |
| UPC Code | 065030827843 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Male |
| 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Female | |
| 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Physical Characteristics | |
| Color | Green |
| Product Length | 131 mm [5.2 in] |
| Product Width | 102 mm [4 in] |
| Product Height | 12 mm [0.5 in] |
| Product Weight | 70 g [2.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | Max 95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - 2.5" to 3.5" Adapter |
| 1 - 44 Pin Female Cable | |
| 1 - Standoff Kit | |
| 1 - Screw Kit | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- IDE35252X.pdf
English
Data Sheet(s)
- IDE35252X_Datasheet.pdf
English - IDE35252X_Datasheet-ES.pdf
Español - IDE35252X_Datasheet-FR.pdf
Français - IDE35252X_Datasheet-IT.pdf
Italiano - IDE35252X_Datasheet-NL.pdf
Nederlands







