USB 2.0 to eSATA Adapter
USB2ESATATurn a USB 2.0 port into an eSATA port
This USB 2.0 to external SATA Adapter allows you to connect a SATA or eSATA drive to your computer through an available USB 2.0 port - essentially converting the USB port to an external Serial ATA port.
Ideal for 2.5in or 3.5in optical drives and eSATA enclosures, this convenient adapter offers a cost-effective solution that lets you quickly connect Serial ATA based devices for testing and transferring files without having to open the computer chassis.
The StarTech.com Advantage
- Connects a SATA/eSATA drive easily via USB 2.0 with transfer rates up to 480 Mbps
- Support for 48-bit LBA for compatibility with high capacity hard drives over 137 GB
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Standard eSATA external interface
- High Speed USB 2.0 compliant host interface which supports transfer rates up to 480 Mbps
- 48-bit LBA support
- No driver/software installation required
Applications
- Connect SATA drives to a computer without having to install internally or into an enclosure
- Technicians who need to regularly connect different SATA hard drives quickly
Product Numbers
| Ingram Micro Italy | V930662 |
| Ingram Micro Netherlands | 1596797 |
| Ingram Micro Spain | V930662 |
| Ingram Micro France | V930662 |
| Ingram Micro Sweden | V930662 |
| UPC Code | 065030828215 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | eSATA |
| Bus Type | USB 2.0 |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Male |
| External Ports | 1 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | USB 2.0: 480 Mbps |
| LBA support | 48-bit |
| Software | |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, Mac OS X and higher |
| Physical Characteristics | |
| Color | Black |
| Power | |
| Power Adapter Included | No |
| Special Notes / Requirements | |
| System and Cable Requirements | Available USB 2.0 port |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - USB to eSATA Adapter |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- USB2ESATA.pdf
English - USB2ESATA-FR.pdf
Français
Data Sheet(s)
- USB2ESATA_Datasheet.pdf
English - USB2ESATA_Datasheet-ES.pdf
Español - USB2ESATA_Datasheet-FR.pdf
Français - USB2ESATA_Datasheet-IT.pdf
Italiano - USB2ESATA_Datasheet-NL.pdf
Nederlands

















