SuperSpeed USB 3.0 SATA Adapter Cable for 2.5in or 3.5in Hard Drives
USB3S2SATAEasily connect and transfer data from a 2.5in or 3.5in SATA drive to your PC or Notebook using USB 3.0
This product has been replaced with:
SuperSpeed USB 3.0 to SATA III Adapter for 2.5in or 3.5in Drives (USB3S2SATA3)The USB3S2SATA USB 3.0 to SATA Adapter Cable connects any standard 2.5-inch SATA Hard Drive or Solid State Drive (SSD), or any 3.5-inch SATA hard drive to a computer through USB 3.0.
The USB 3.0 to SATA adapter lets you externally connect a bare drive with no drive enclosure or HDD dock required, saving time, hassle and added cost.
The adapter cable works with Windows®, Linux, and Mac® computers and does not require any software or driver installation - a true plug-and-play solution for adding cost-effective external storage, or overcoming incompatibility between modern hard drives and motherboards that may not be SATA-equipped or have a Serial ATA port available.
Backed by our 2-year warranty, the USB3S2SATA USB 3.0 to SATA Adapter Cable comes complete with universal adapter and power cords, providing the additional power required to connect 3.5-inch and larger capacity 2.5-inch hard drives.
The StarTech.com Advantage
- Highly portable solution to utilizing speed of USB 3.0 for quick access to external storage
- Fully compatible with USB 3.0 and backwards compatible with USB 2.0 and 1.1
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Maximum transfer rate of 5Gbps using USB 3.0; 480Mbps with USB 2.0
- Compliant with USB specification Rev 2.0 and 3.0
- Compliant with Serial ATA Rev 2.6
- USB attached SCSI protocol (UASP) and Advance Host Controller I/F (AHCI) Rev 1.1 compliant
- Supports both 2.5in and 3.5in SATA Hard Drives (HDDs) and SATA Solid State Drives (SSDs)
- Hot swap and plug and play compatible
- Power button controls
Applications
- Easily connect and access data from a 2.5in or 3.5in hard drive with USB 3.0
- Retrieve data from a hard drive without having to connect the drive internally
Product Numbers
| Ingram Micro Belgium | 1613881 |
| Ingram Micro España | V931106 |
| Ingram Micro Italy | V931106 |
| Ingram Micro Netherlands | 1613881 |
| Ingram Micro France | V931106 |
| Ingram Micro Sweden | V931106 |
| UPC Code | 065030840088 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Type | SATA |
| Chipset ID | Symwave - SW6315 |
| Connector(s) | |
| Drive Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - USB 3.0 B (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 5 Gbit/s |
| Software | |
| OS Compatibility | Windows XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS 10.5.x ~ 10.8 Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 70 mm [2.8 in] |
| Product Width | 46 mm [1.8 in] |
| Product Height | 21 mm [0.8 in] |
| Product Weight | 82 g [2.9 oz] |
| Indicators | |
| LED Indicators | 1 - Yellow - Power/Activity |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Humidity | 5~85% RH |
| Packaging Information | |
| Shipping (Package) Weight | 600 g [21.2 oz] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 to SATA Adapter |
| 1 - 1ft USB 3.0 A to B Cable | |
| 1 - EU Power Cord | |
| 1 - UK Power Cord | |
| 1 - Power Adapter and NA Power Cord | |
| 1 - Manual | |
Related Products
Accessories
Downloads
Manual(s):
- USB3S2SATA.pdf
English - USB3S2SATA-FR.pdf
Français
Data Sheet(s)
- USB3S2SATA_Datasheet.pdf
English - USB3S2SATA_Datasheet-DE.pdf
Deutsch - USB3S2SATA_Datasheet-ES.pdf
Español - USB3S2SATA_Datasheet-FR.pdf
Français - USB3S2SATA_Datasheet-IT.pdf
Italiano - USB3S2SATA_Datasheet-NL.pdf
Nederlands




























