Hard Drive Accessories / Drive Adapters & Converters / OPT2SATA
SATA to Slim Optical IDE Drive Adapter
OPT2SATAConnect a slimline optical IDE drive to a SATA motherboard
21,99 € EUR
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
This SATA to Slim Optical IDE Drive Adapter lets you connect any slimline IDE-based optical drive to a computer through a Serial ATA port.
Fully compatible with all ATAPI ODDs, the adapter features a 7-pin SATA data connector for connection to the host computer, as well as a 50-pin connector for slim IDE drives.
Features
- Two screws are included for mounting on the rear side of the slim drive.
- Supports ODDs in Master Mode and CableSelect Mode.(Note: Does not ework with Slave Mode ODD)
- 50 pin connector for IDE drive
- 7 pin SATA data connector for host
Applications
- Adapting older IDE based CD & DVD drives to newer SATA based systems
Product Numbers
| Ingram Micro Netherlands | 1601069 |
| Ingram Micro Sweden | V930808 |
| UPC Code | 065030833844 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | IDE |
| Chipset ID | Jmicron - JM20330 |
| Connector(s) | |
| Connector Type(s) | 1 - SATA (7 pin; Data) Plug |
| 1 - Slim ATAPI (50 pin; JAE) Male | |
| 1 - SP4 (4 pin; Small Drive Power) Male | |
| Performance | |
| Audio Specifications | 4-pin header, 2.54mm and 2.0mm pitch |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Product Length | 103 mm [4.1 in] |
| Product Width | 19.8 mm [0.8 in] |
| Product Height | 12.8 mm [0.5 in] |
| Product Weight | 11 g [0.4 oz] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | Max 95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 100 g [3.5 oz] |
| What's in the Box | |
| Included in Package | 1 - Optical Drive Adapter |
| 2 - Mounting Screws | |
| 1 - Instruction Manual | |
Related Products
CF2IDE18 1.8in IDE to Single Compact Flash SSD Adapter Card Convert a CompactFlash card into a 1.8in IDE SSD
22,99 €
Not Available CF2X2IDE25 2.5in IDE to Dual Compact Flash SSD Adapter Card Convert dual CompactFlash cards into a 2.5in IDE SSD
25,99 €
Accessories
SATA36 36in SATA Serial ATA Cable Connect and position SATA drives easily - designed for larger cases
2,99 €
Downloads
Manual(s):
- OPT2SATA.pdf
English
Data Sheet(s)
- OPT2SATA_Datasheet.pdf
English - OPT2SATA_Datasheet-ES.pdf
Español - OPT2SATA_Datasheet-FR.pdf
Français - OPT2SATA_Datasheet-IT.pdf
Italiano - OPT2SATA_Datasheet-NL.pdf
Nederlands








