SATA to Compact Flash SSD Adapter
SAT2CFTurn a Compact Flash card into a bootable SATA SSD
This SATA to CF SSD adapter features a SATA male power connector and a SATA male data connector, as well as a Compact Flash port, allowing you to connect a Compact Flash type media card to a laptop computer in place of a serial ATA hard drive.
A Do-it-yourself SSD solution, the CF to SATA adapter allows Compact Flash, Compact Flash 2, or MicroDrive media to be used on a notebook computer as a bootable hard drive and requires no software or driver installation.
The StarTech.com Advantage
- A small form factor design to fit into space confined systems
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Compatible with Compact Flash I/II, MicroDrive™
- Small, compact form factor
- No driver of software installation required
Applications
- Convert a CF card into a bootable SATA solid state drive (SSD) for reduced power consumption, greater reliability and reduced heat generation
- Add cost-effective solid state storage to a small form factor or embedded computing solution
- Create a compact SSD for use in volatile environments such as handheld, mobile, or industrial environments
Product Numbers
| Dell France Harmony | A4706541 |
| Ingram Micro Italy | V930634 |
| Ingram Micro Netherlands | 1595939 |
| Ingram Micro Spain | V930634 |
| DELL España Harmony | A4070641 |
| DELL Netherlands Harmony | A4070480 |
| Ingram Micro France | V930634 |
| Ingram Micro Sweden | V930634 |
| UPC Code | 065030826181 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| External Ports | 1 - CompactFlash (50 pin) Slot |
| 1 - SATA (7 pin; Data) Plug | |
| 1 - SATA Power (15 pin) Plug | |
| Performance | |
| Memory Media Type | CF (Compact Flash I/II Card) |
| IBM Micro Drive | |
| MTBF | 3,864,231 Hours |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Product Length | 74 mm [2.9 in] |
| Product Width | 51 mm [2 in] |
| Product Height | 6 mm [0.2 in] |
| Product Weight | 20 g [0.7 oz] |
| Environmental | |
| Operating Temperature | 5°C to 50°C (41°F to 122°F) |
| Storage Temperature | -25°C to 70°C (-13°F to 158°F) |
| Humidity | 20% to 80% RH |
| Special Notes / Requirements | |
| Note | Hot swapping not supported |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - SATA to Compact Flash Adapter |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- SAT2CF.pdf
English - SAT2CF-ES.pdf
Español - SAT2CF-FR.pdf
Français
Data Sheet(s)
- SAT2CF_Datasheet.pdf
English - SAT2CF_Datasheet-ES.pdf
Español - SAT2CF_Datasheet-FR.pdf
Français - SAT2CF_Datasheet-IT.pdf
Italiano - SAT2CF_Datasheet-NL.pdf
Nederlands






















