Hard Drive Accessories / Drive Adapters & Converters / OPT2IDE
IDE to Slim Optical IDE Drive Adapter
OPT2IDEConvert a slimline IDE optical drive connector to a desktop computer's 40-pin IDE connector
12,99 € EUR
May be in stock with Resellers/Distributors
This IDE to Slim ATAPI or IDE Optical Drive Adapter lets you connect any slimline IDE-based optical drive to a computer using an IDE cable
The adapter features a 40 pin IDE data connector for connection to the host computer, Power, and two CD Audio connections, as well as a 50-pin ATAPI device connector for slim IDE drives.
The StarTech.com Advantage
- Use an old Laptop slim optical drive in a desktop PC with IDE
Features
- Two screws are included for mounting to the rear of the slim drive.
- Jumpers for setting master or slave on the IDE channel
- Enables an ATAPI device to work on a EIDE/IDE interface
Applications
- Connecting Slimline IDE based CD & DVD drives to IDE controllers
Product Numbers
| Ingram Micro France | V932132 |
| UPC Code | 065030837583 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Male |
| 1 - MPC2 (4 pin; Audio) Male | |
| 1 - SP4 (4 pin; Small Drive Power) Male | |
| Connector B | 2 - Slim ATAPI (50 pin; JAE) Male |
| Physical Characteristics | |
| Color | Green |
| Product Length | 170 mm [6.7 in] |
| Product Width | 138 mm [5.4 in] |
| Product Height | 26 mm [1 in] |
| Product Weight | 14 g [0.5 oz] |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 60°C (14°F to 140°F) |
| Humidity | 0~95% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - Slim optical to IDE adapter |
| 1 - Mounting Screws | |
Related Products
OPT2SATA SATA to Slim Optical IDE Drive Adapter Connect a slimline optical IDE drive to a SATA motherboard
22,99 €
SLSATAADAP Slimline SATA to SATA Adapter with Power - F/M Use new Slimline drives with older motherboards
8,99 €
SLSATACDADAP Slimline SATA to SATA Adapter with SP4 Power - Screw Mount Connect a Slimline SATA optical drive to a standard SATA motherboard connection.
22,99 €
Accessories
SLIMCDFDCAGE Slim Optical & 3.5in Hard Drive Mounting Bracket for 5.25in Front Bay Install a Slim optical drive and 3.5" hard drive into a single 5.25" bay
40,99 €
IDE100RND18 18in Round Dual Drive Ultra ATA IDE Hard Drive Cable Connect two hard drives to a computer IDE controller
9,99 €
IDE100RND24 24in Round ATA 100/133 IDE Cable Connect two hard drives to a computer IDE controller
10,99 €
IDE100TPO18 18in Dual Drive Ultra ATA TPO IDE Hard Drive Cable Connect two ATA devices to a computer IDE controller
5,99 €
IDE66_24 24in Dual Drive Ultra ATA IDE Cable Connect two ATA 100/133 drives to a computer IDE controller
4,99 €
PYO2SL LP4 to SP4 and LP4 Power Y Splitter Cable M/F Connect one LP4 and one SP4 peripheral device to a single LP4 power connector
1,99 €
LP4SATAFMD LP4 to SATA Power Cable Adapter with Floppy Power Power a SATA drive and a floppy drive from a single LP4 Molex connection.
6,99 €
Downloads
Data Sheet(s)
- OPT2IDE_Datasheet.pdf
English - OPT2IDE_Datasheet-DE.pdf
Deutsch - OPT2IDE_Datasheet-ES.pdf
Español - OPT2IDE_Datasheet-FR.pdf
Français - OPT2IDE_Datasheet-IT.pdf
Italiano - OPT2IDE_Datasheet-NL.pdf
Nederlands


