IDE 40 Pin to Compact Flash SSD Adapter
IDE2CFINTStarTech.com's IDE CF adapter offers a cost-effective Compact Flash storage solution, allowing you to create a simple DIY SSD (Do-it-yourself Solid State Drive).
The IDE CF adapter lets you install a Compact Flash (type I, type II) or Micro Drive as a bootable hard drive, connected to any 3.5in (40-pin) IDE host interface. A convenient, cost-effective SSD solution, the IDE CF adapter requires no driver installation, and is compatible with any system that supports the IDE interface.
A versatile storage solution, the IDE CF adapter offers +3.3V or +5.0V voltage selection (based on CF card voltage support) and features on-board LED indicators that display CF access and power-on status.
A dependable, cost-effective solution for turning Compact Flash media into bootable IDE storage, the IDE CF adapter is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Includes free, lifetime technical support
- Backed by StarTech.com's 2-year warranty
Features
- Full compatibility with Flash Type I, Type II, and Micro-drive
- Quick, easy installation -direct insertion into any 40-pin (2.54mm) standard IDE connector
- IDE2CFINT requires no drivers, will work with any system that supports IDE interface
- On-board LED indicators for power-on and compact flash access
- Voltage selection for +3.3V or +5.0V compact flash
- Reading-performance, anti-shock ability and tolerance of the the temperature difference are better than traditional hard drives
- Selectable Master or Slave IDE mode
Applications
- Diskless network clients
- Linux-based set-top boxes, firewalls, routers
- Industrial computers
- Any device requiring rugged solid-state storage
Product Numbers
| Ingram Micro Netherlands | 1595258 |
| UPC Code | 065030817790 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | IDE |
| Connector(s) | |
| Connector Type(s) | 1 - CompactFlash (50 pin) Slot |
| 1 - IDE (40 Pin; EIDE/PATA) Female | |
| 1 - SP4 (4 pin; Small Drive Power) Male | |
| Performance | |
| Memory Media Type | CF (Compact Flash I/II Card) |
| IBM Micro Drive | |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Power | |
| Power | |
| Input Voltage | 5 DC |
| Environmental | |
| Operating Temperature | 0-70 |
| Special Notes / Requirements | |
| Note | This adapter does NOT support hot insertion of CF cards |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - Compact Flash to IDE embedded card reader |
| 1 - User Manual | |
Downloads
Manual(s):
- IDE2CFINT.pdf
English
Data Sheet(s)
- IDE2CFINT_Datasheet.pdf
English - IDE2CFINT_Datasheet-ES.pdf
Español - IDE2CFINT_Datasheet-FR.pdf
Français - IDE2CFINT_Datasheet-IT.pdf
Italiano - IDE2CFINT_Datasheet-NL.pdf
Nederlands







