2.5in IDE to Dual Compact Flash SSD Adapter Card
CF2X2IDE25Convert dual CompactFlash cards into a 2.5in IDE SSD
This 2.5in IDE to Dual Compact Flash SSD Adapter Card allows you to convert one or two Compact Flash (CF type I/II) cards or MicroDrives into a bootable IDE Solid State Drive - a simple and convenient way to replace a 2.5in IDE hard disk drive.
The IDE to Dual CF adapter card makes it easy to build your own do-it-yourself SSD (requires CF card or Micro Drive), allowing you to take advantage of the benefits that Solid State storage has to offer. With no moving parts, a SSD is the ideal addition to virtually any working environment, because it provides cooler and quieter storage than a conventional hard disk drive. Plus, Solid State drives are less susceptible to atmospheric hazards (e.g. dust particles, atmospheric changes etc.), ensuring seamless performance regardless of environmental factors.
A highly reliable storage solution, the IDE to Compact Flash SSD Adapter Card is backed by StarTech.com's Lifetime Warranty and free, lifetime technical support.
The StarTech.com Advantage
- A direct replacement for a 2.5' IDE hard drive
- No Drivers required
- Two slots for CF cards or Microdrives
Features
- Memory card installed can boot like IDE hard drive without any device drivers
- One master and one slave slot
- Convert your CF for use as a SSD (solid state drive)
- With no moving parts, provides a silent operation that is resilient to environmental factors while reducing overall power consumption
- Reading-performance, anti-shock ability and tolerance of the the temperature difference are better than traditional hard drives
- Connects directly into your 2.5" IDE port
- Supports CF type I/II or Micro Drives
- A true IDE 2.5" interface - Fully compatible with IDE specs
- LED's to indicate activity
- No drivers required
- Easy to use and install
Applications
- A suitable replacement for a 2.5" IDE hard drive.
- Desktops
- Notebooks
Product Numbers
| Ingram Micro Netherlands | 1600313 |
| Ingram Micro Spain | V930787 |
| Ingram Micro Sweden | V930787 |
| UPC Code | 065030827553 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Male |
| 2 - CompactFlash (50 pin) Slot | |
| Performance | |
| Memory Media Type | CF (Compact Flash I/II Card) |
| Physical Characteristics | |
| Product Length | 96 mm [3.8 in] |
| Product Width | 70 mm [2.8 in] |
| Product Height | 7 mm [0.3 in] |
| Product Weight | 26 g [0.9 oz] |
| Indicators | |
| LED Indicators | 1 - Activity |
| Environmental | |
| Operating Temperature | 0 - 60 |
| Special Notes / Requirements | |
| Note | Please note that this card doesn't support hot swapping |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - IDE to Compact Flash Adapter |
| 4 - Plastic Standoff | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- CF2X2IDE25.pdf
English
Data Sheet(s)
- CF2X2IDE25_Datasheet.pdf
English - CF2X2IDE25_Datasheet-ES.pdf
Español - CF2X2IDE25_Datasheet-FR.pdf
Français - CF2X2IDE25_Datasheet-IT.pdf
Italiano - CF2X2IDE25_Datasheet-NL.pdf
Nederlands












