1.8in 50 Pin IDE to Compact Flash Solid State Drive Enclosure Adapter
IDE502CFEConvert a CompactFlash card into a 50-pin 1.8" IDE Solid State Drive
This IDE (50-pin) to Compact Flash Enclosure Adapter offers a cost-effective do-it-yourself SSD solution; the adapter functions as a small form factor hard drive enclosure, allowing you to install a CompactFlash card into the enclosure for mounting in a computer in place of a 1.8in IDE hard drive.
The adapter card lets you take advantage of the benefits that Solid State storage has to offer. With no moving parts, an SSD is the ideal addition to virtually any working environment, because it provides cooler and quieter storage than a conventional hard disk drive. Plus, Solid State drives are less susceptible to atmospheric hazards (e.g. dust particles, atmospheric changes etc.), ensuring seamless performance regardless of environmental factors.
A highly reliable storage solution, the IDE to CompactFlash Enclosure Adapter is backed by StarTech.com's free lifetime technical support.
Features
- Supports fixed mode and as bootable drive
- Supports single Type I and II Compact Flash card in either MLC or SLC types. (Note - if MLC CF card, write speed will be slower at 60MB/sec.)
- Supports Master or Slave HDD mode
- Standard 1.8in hard drive mounting hole positions
Applications
- Replaces 1.8in IDE laptop or notebook hard drive with Compact Flash card which acts like a bootable solid state (SSD) drive.
Product Numbers
| Ingram Micro Netherlands | 1861189 |
| Ingram Micro Sweden | V931342 |
| UPC Code | 065030834483 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | IDE |
| Connector(s) | |
| Internal Ports | 1 - CompactFlash (50 pin) Slot |
| External Ports | 1 - IDE (50 pin; PATA; 1.8” HDD) Female |
| Performance | |
| Memory Media Type | CF (Compact Flash I/II Card) |
| IBM Micro Drive | |
| Physical Characteristics | |
| Product Length | 75 mm [3 in] |
| Product Width | 55 mm [2.2 in] |
| Product Height | 30 mm [1.2 in] |
| Product Weight | 35 g [1.2 oz] |
| Power | |
| Power Consumption | 5 V / 150 mA |
| Packaging Information | |
| Shipping (Package) Weight | 430 g [15.2 oz] |
| What's in the Box | |
| Included in Package | 1 - CF to 1.8" IDE Adapter/Enclosure |
| 1 - Mini Screwdriver | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- IDE502CFE.pdf
English
Data Sheet(s)
- IDE502CFE_Datasheet.pdf
English - IDE502CFE_Datasheet-ES.pdf
Español - IDE502CFE_Datasheet-FR.pdf
Français - IDE502CFE_Datasheet-IT.pdf
Italiano - IDE502CFE_Datasheet-NL.pdf
Nederlands





