1.8in IDE to Single Compact Flash SSD Adapter Card
CF2IDE18Convert a CompactFlash card into a 1.8in IDE SSD
This 1.8in IDE to Compact Flash SSD Adapter Card allows you to convert a Compact Flash (CF type I/II) card or MicroDrive into a bootable IDE Solid State Drive - a simple and convenient way to replace a 1.8in IDE hard disk drive.
The adapter card makes it easy to build your own do-it-yourself SSD (requires CF card or Micro Drive), allowing you to take advantage of the benefits that Solid State storage has to offer. With no moving parts, a SSD is the ideal addition to virtually any working environment, because it provides cooler and quieter storage than a conventional hard disk drive. Plus, Solid State drives are less susceptible to atmospheric hazards (e.g. dust particles, atmospheric changes etc.), ensuring seamless performance regardless of environmental factors.
A highly reliable storage solution, the IDE to Compact Flash SSD Adapter Card is backed by StarTech.com's Lifetime Warranty and free, lifetime technical support.
The StarTech.com Advantage
- Compatible with both 1.8" and 2.5" IDE hard drives
- No software/drivers or cables required
- Free Lifetime Technical Support
Features
- Compact Flash (CF) can be used as a 1.8" Hitachi or a 2.5" IDE adapter
- Compatible with CF I/II, Micro Drive
- A true IDE interface
- All-in-one on board solution takes care of conversion. No software/drivers or cables required
- LED's to indicate activity
- Convert your CF for use as a SSD (solid state drive)
- With no moving parts, provides a silent operation that is resilient to environmental factors while reducing overall power consumption
- Reading-performance, anti-shock ability and tolerance of the the temperature difference are better than traditional hard drives
- Selectable Master/Slave IDE mode settings
Applications
- Ideal for system builders and testers requiring a convenient way to swap drives and operating systems
- Use a compact flash card as a bootable IDE hard drive
Product Numbers
| Ingram Micro Netherlands | 1600514 |
| UPC Code | 065030828055 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - CompactFlash (50 pin) Slot |
| 1 - IDE (44 Pin; EIDE/PATA; 2.5" HDD) Male | |
| Physical Characteristics | |
| Product Length | 60 mm [2.4 in] |
| Product Width | 70 mm [2.8 in] |
| Product Height | 7 mm [0.3 in] |
| Product Weight | 21 g [0.7 oz] |
| Environmental | |
| Operating Temperature | 0°C to 60°C (32°F to 140°F) |
| Humidity | Max 95% RH |
| Special Notes / Requirements | |
| Note | Does not support Hot-Swapping |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - IDE to Compact Flash Adapter |
| 4 - Plastic Standoff | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- CF2IDE18.pdf
English
Data Sheet(s)
- CF2IDE18_Datasheet.pdf
English - CF2IDE18_Datasheet-ES.pdf
Español - CF2IDE18_Datasheet-FR.pdf
Français - CF2IDE18_Datasheet-IT.pdf
Italiano - CF2IDE18_Datasheet-NL.pdf
Nederlands






