2.54mm Standard Computer Jumper Caps - 100 Pack
JUMPER254Replace jumpers on motherboards and IO expansion cards
6,99 € EUR
In Stock: Europe : 204
Prices may be lower from Resellers: View all Resellers View all Distributors
This package of 100 standard 2.54mm jumper caps is great to have on hand for new system builds, upgrades or modifications.
The StarTech.com Advantage
- Keep handy 2.54mm jumpers for compatible motherboards, IO cards or optical drives
Product Numbers
| Ingram Micro Netherlands | 1586722 |
| Ingram Micro Sweden | V930289 |
| UPC Code | 065030780759 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Product Width | 2.5 mm [0.1 in] |
| Packaging Information | |
| Package Quantity | 100 |
| Shipping (Package) Weight | 0 kg [0 lb] |
| What's in the Box | |
| Included in Package | 100 - 2.54mm Jumper Cap |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- JUMPER254_Datasheet.pdf
English - JUMPER254_Datasheet-ES.pdf
Español - JUMPER254_Datasheet-FR.pdf
Français - JUMPER254_Datasheet-IT.pdf
Italiano - JUMPER254_Datasheet-NL.pdf
Nederlands








