CHECKOUT Your Cart: Empty

1-1/4in Dia. Self-Adhesive Rubber Feet for PC Cases - 4 Pack

RUBBERFEET

Prevent slipping and improve air flow around a computer case with non-slip rubber feet

1,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 1606

This pack of 4 rubber feet (1-1/4in diam.) feature is great to have on hand for new system builds and upgrades, providing the necessary traction to cases and devices that require stationary placement.

The StarTech.com Advantage
  • A self adhesive backing allows for quick and effective mounting to almost any surface
  • Made from a rubber compound that provides great traction on almost any solid surface top
  • Backed by a StarTech.com 2-year warranty
Features
  • Made from a non-slip rubber compound
  • Self adhesive backing
Applications
  • Provides better surface traction for bottom of equipment enclosures
Product Numbers
Ingram Micro Italy V930419
Ingram Micro Netherlands 1590034
Ingram Micro Spain V930419
Ingram Micro France V930419
Ingram Micro Sweden V930419
UPC Code 065030783989
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Product Length 32 mm [1.3 in]
Product Width 32 mm [1.3 in]
Product Height 7 mm [0.3 in]
Packaging Information
Package Quantity 4
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 4 - Rubber Feet for PC Case
Certifications, Reports and Compatibility