Plastic Snap-In M3 Motherboard Standoffs for ATX Computer Case - 50 Pk
STANDOFF3Install an ATX motherboard into a computer case without any tools
5,99 € EUR
In Stock: Europe : 22
Prices may be lower from Resellers: View all Resellers View all Distributors
This pack of 50 M3 plastic standoffs are great to have on hand for building any computer system - an ideal solution for mounting your motherboard to your ATX-style PC Case.
The StarTech.com Advantage
- Allows for tool-less installation of ATX motherboards in computer cases
Applications
- For installing motherboards to ATX-style PC chassis
Product Numbers
| Ingram Micro Netherlands | 1589766 |
| Ingram Micro Sweden | V930412 |
| UPC Code | 065030782548 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Thread Type(s) | Snap-In to ATX-style case |
| Physical Characteristics | |
| Color | White |
| Materials | Plastic |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 50 - Plastic Standoff |
Certifications, Reports and Compatibility
Related Products
STANDOFF2 Plastic Screw-In PCB Standoffs for pre-tapped PC Case 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts
7,99 €
Downloads
Data Sheet(s)
- STANDOFF3_Datasheet.pdf
English - STANDOFF3_Datasheet-ES.pdf
Español - STANDOFF3_Datasheet-FR.pdf
Français - STANDOFF3_Datasheet-IT.pdf
Italiano - STANDOFF3_Datasheet-NL.pdf
Nederlands








