PC Mounting Screws #4-40 x 3/16" long 50 Pack
SCREW4_40Mount assorted components into a computer case with #4-40 threaded screws
2,99 € EUR
In Stock: Europe : 251
Prices may be lower from Resellers: View all Resellers View all Distributors
Ace Techman knows how frustrating it can be when assembling a system that functions at its optimal performance when what you need are a few small parts like screws or nuts. StarTech.com carries all parts, big or small.
The StarTech.com Advantage
- Keep handy #4-40 threaded screws commonly used for installation of external connectors and other miscellaneous hardware in computer cases
Applications
- For installing internal-to-external connector to I/O plate
Product Numbers
| Ingram Micro Netherlands | 1586664 |
| Ingram Micro Sweden | V930287 |
| UPC Code | 065030782227 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Phillips |
| Thread Type(s) | #4-40 |
| Physical Characteristics | |
| Product Length | 4.8 mm [0.2 in] |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 50 - #4-40 Screw |
Certifications, Reports and Compatibility
Accessories
SCREWNUT4_40 Replacement PC Mounting #4-40 Metal Jack Screw Standoff - 50 Pack Add a #4-40 threaded standoff to external IO cabling and connectors
11,99 €
Downloads
Data Sheet(s)
- SCREW4_40_Datasheet.pdf
English - SCREW4_40_Datasheet-ES.pdf
Español - SCREW4_40_Datasheet-FR.pdf
Français - SCREW4_40_Datasheet-IT.pdf
Italiano - SCREW4_40_Datasheet-NL.pdf
Nederlands








