Replacement PC Mounting #4-40 Metal Jack Screw Standoff - 50 Pack
SCREWNUT4_40Add a #4-40 threaded standoff to external IO cabling and connectors
11,99 € EUR
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
This 50 pack of Replacement PC Mounting (#4-40) Metal Jack Screw Standoffs are great to have on hand for new system builds, upgrades or repairs, providing a secure mount for external cables.
The StarTech.com Advantage
- Keep handy #4-40 threaded standoffs commonly used for external D-sub connectors and cables
Applications
- For installing internal-to-external connector to I/O plate
- Provides secure mount for external cables
Product Numbers
| Ingram Micro Netherlands | 1585526 |
| Ingram Micro Sweden | V930257 |
| UPC Code | 065030782555 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex (barrel) |
| Thread Type(s) | #4-40 (inner) #4_40 x 7mm (outer) |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 11 mm [0.4 in] |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 50 - #4_40 Standoff |
Certifications, Reports and Compatibility
Accessories
SCREW4_40 PC Mounting Screws #4-40 x 3/16" long 50 Pack Mount assorted components into a computer case with #4-40 threaded screws
2,99 €
Downloads
Data Sheet(s)
- SCREWNUT4_40_Datasheet.pdf
English - SCREWNUT4_40_Datasheet-ES.pdf
Español - SCREWNUT4_40_Datasheet-FR.pdf
Français - SCREWNUT4_40_Datasheet-IT.pdf
Italiano - SCREWNUT4_40_Datasheet-NL.pdf
Nederlands








