CHECKOUT Your Cart: Empty

95mm Socket T 775 CPU Cooler Fan with Heatsink

FAN775E

Provide a fan and heatsink cooling solution to any standard Socket 775/T desktop CPU

19,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 486

This Socket T/775 cooler is designed specifically for the Intel Socket 775 (Socket T) range of processors, including Intel Core 2 Duo and Intel Core 2 Quad, Core 2 Duo Extreme CPUs.

The CPU cooler features a large aluminum heatsink that maximizes dissipation of the heat around the CPU, as well a low-noise 95mm fan that provides up to 50 CFM of air circulation, helping to keep the CPU cooler for optimized performance.

The Socket 775/T cooler/fan offers simple installation, providing tool-less clips for easy connection to the motherboard.

A dependable, high quality CPU cooling solution, the Socket 775/Socket T CPU cooler is backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • A 95mm fan and aluminum heatsink makes for a reliable and effective cooling solution to any Socket-T/LGA-775 based motherboard
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Compatible with Intel Socket-T/LGA-775 motherboards
  • Aluminum heatsink
  • 95mm Ever-Lubricate bearing cooling fan
Applications
  • New or replacement heatsink with cooling fan for Socket-T/LGA-775 Core 2 Duo, Core 2 Quad, Core 2 Extreme, Pentium or Celeron CPUs
  • Intel Core 2 Quad up to Q6600
  • Intel Core 2 Duo (all models)
  • Intel Core 2 Extreme up to QX6700
  • Intel Pentium Extreme Edition 840-965
  • Intel Pentium D 805.840/915-960
  • Intel Pentium 4 Extreme Edition up to 3.73 GHz
  • Intel Pentium 4 505-570J/620-672
Product Numbers
Ingram Micro Italy V930672
Ingram Micro Netherlands 1597111
Ingram Micro Spain V930672
Ingram Micro France V930672
Ingram Micro Sweden V930672
UPC Code 065030826631
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Dimensions 3.74 x 3.74 x .98inches (95 x 95 x 25mm)
Fan Bearing Type Ever Lubricate Bearing
Heatsink Type Aluminum
Performance
Fan RPM Rated Speed : 2600 ±10% RPM
Rated Speed (Add Heatsink to fan): 2800 ±10% RPM
Air Flow Rate 49.37 CFM
Noise Level <22.2 dBA
Physical Characteristics
Color Black
Product Length 95 mm [3.7 in]
Product Width 95 mm [3.7 in]
Product Height 67.7 mm [2.7 in]
Product Weight 374 g [13.2 oz]
Power
Input Voltage 12 DC
Special Notes / Requirements
Note Supports Intel Core 2 Duo Processor and Intel Core 2 Quad Processor
Packaging Information
Shipping (Package) Weight 0.4 kg [1 lb]
What's in the Box
Included in Package 1 - Socket 775 CPU Heatsink with Fan
1 - Thermal Compound
Certifications, Reports and Compatibility

Related Products

1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3
FAN7751U 1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3 Keep your Socket 775 CPU cool, for optimal system performance; designed for low profile computer cases
52,99 €
In Stock 159
95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink 95mm Socket T 775 CPU Cooler Fan with Heatsink