CHECKOUT Your Cart: Empty

Copper Universal VGA Cooler Fan w/ Heatsink and TX3 Connector

FANUNIVGA

Keep a VGA video card running cooler with a small heatsink fan

15,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 58

This Universal VGA Cooler features both a self-lubricating ball-bearing fan and copper heatsink, providing maximum dissipation and dispersion of heat surrounding a VGA video card/GPU, helping to ensure maximum video performance.

This quiet, high-quality VGA cooler is specially designed for compatibility with the following ATI™ video cards:

RADEON 7200, 7500, 8500, 9000, 9200, 9500, 9600, 9700, and 9800

The VGA cooler is also compatible with the following NVIDIA video cards:

GeForce 3Ti 200, 3Ti 500, 4Ti 4200, 4Ti 4400, 4Ti 600, 4MX 420, 4MX 440, 4MX 460
GeForce FX 5200, FX 5500, FX 5700LE, FX 5600, FX 700, FX 5900, FX 5950, and GeForce 6600

The StarTech.com Advantage
  • Copper heatsink and 40mm ball bearing cooling fan for maximum cooling and reliability
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • 40mm ball bearing cooling fan
  • Copper heatsink construction
  • Standard 3-pin Molex fan connector
Applications
  • Replace a noisy/failing cooling fan on a VGA video card
  • Add a cooling fan to a passive cooling (heatsink only) VGA video card
  • Compatible with the following reference cards: ATI RADEON 8200/7500/8500/9000/9200/9500/9700/9800
    Nvidia GeForce 3 Ti 200/500, GeForce 4 Ti 600, MX 440/460, GeForce 6600, FX 5200/5500/5700LE/5600/700/5900/5950
Product Numbers
Ingram Micro Italy V930370
Ingram Micro Netherlands 1588743
Ingram Micro Spain V930370
Ingram Micro France V930370
Ingram Micro Sweden V930370
UPC Code 065030818179
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Number of Conductors 3
Fans 1 - 40 mm
Fan Dimensions 40 x 40 x 10mm (1.61 x 1.61 x 0.39in)
Fan Bearing Type Ball Bearing
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin; TX3) Female
Performance
Fan RPM 4600 +/-10% RPM
Air Flow Rate 7.63 CFM
Noise Level <24 dBA
MTBF 12,500 Hours
Physical Characteristics
Color Copper
Cable Length 240 mm [9.4 in]
Product Length 61.6 mm [2.4 in]
Product Width 61.6 mm [2.4 in]
Product Height 14 mm [0.6 in]
Product Weight 90.7 g [3.2 oz]
Power
Input Voltage 12 DC
Input Current 0.11
Power Consumption 1.32W
Packaging Information
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - Universal VGA Cooler
8 - Copper Heatsink
1 - LP4 Molex to 3-pin connector Cable
1 - Syringe of thermal paste
1 - Package of Mounting Hardware
Certifications, Reports and Compatibility