Universal Intel P4 AMD Athlon CPU Cooler Fan with Heatsink
UNIVERSALHSFKeeps an Intel P4 or AMD Athlon CPU running cooler
This Intel P4/AMD Athlon CPU Cooler is a heavy duty heatsink and fan that's designed to fit most AMD and Intel processors.
Supporting Intel Socket 370/478 and AMD Socket A/939/940/754 CPUs, the CPU cooler features an extra-large aluminum heatsink and 7x7 cm ball bearing fan to help keep your processor running under optimal conditions.
This broadly compatible CPU heatsink/fan is compatible with Intel PIII and P4 CPUs (up to 3.2 GHz), as well as AMD Athlon XP 3000+, K7 and K8 processors.
The StarTech.com Advantage
- Universal heavy-duty heatsink with fan designed to fit most Intel and AMD processors!
- Cut your inventory costs with one heatsink/fan for all your needs!
- High performance, reliable, 7x7cm ball bearing fan keeps your CPU cool
Features
- StarTech.com’s Universal CPU cooler heatsink / fan combination delivers better cooling performance and maintains keeps your system stable
- UV reactive, quiet ball-bearing fan
- Large aluminum heatsink provides efficient heat dissipation
- Easy install clips for Intel and AMD processors make installation a breeze
- Improves cooling capacity of the Universal CPU cooler by thermally bonding the CPU to the heatsink (thermal transfer compound included)
Applications
- Intel Celeron/P3 S370 (all speeds), P4 (up to 3.2 GHz)
- AMD Athlon XP (~3200+), Athlon 64 (~3800+, FX-51, FX-53), Opteron (~848), Sempron (~3100+)
- Supported Socket Types: Intel Socket 370/478, AMD: Socket A/939/940/754
Product Numbers
| Ingram Micro Netherlands | 1593264 |
| UPC Code | 065030808736 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fans | 1 - 70 mm |
| Fan Dimensions | 70 x 70 x 15 mm |
| Fan Bearing Type | Ball Bearing |
| Heatsink Dimensions | 84 x 74 x 42 mm |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3500 |
| Air Flow Rate | 27.9 CFM |
| Noise Level | 28 dBA |
| Physical Characteristics | |
| Color | Blue |
| Product Length | 10.2 cm [4 in] |
| Product Width | 7.5 cm [3 in] |
| Product Height | 7.1 cm [2.8 in] |
| Product Weight | 363 g [12.8 oz] |
| Power | |
| Input Voltage | 12 DC |
| Power Consumption | 2.1W (180 mA) |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 kg [1 lb] |
| What's in the Box | |
| Included in Package | 1 - Heatsink Fan CPU Cooler |
| 1 - Backing Plate/Base | |
| 2 - Mounting Arm | |
| 1 - Thermal Compound | |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- UNIVERSALHSF.pdf
English
Data Sheet(s)
- UNIVERSALHSF_Datasheet.pdf
English - UNIVERSALHSF_Datasheet-ES.pdf
Español - UNIVERSALHSF_Datasheet-FR.pdf
Français - UNIVERSALHSF_Datasheet-IT.pdf
Italiano - UNIVERSALHSF_Datasheet-NL.pdf
Nederlands






