92x25mm AMD Ball Bearing CPU Cooler Fan w/ TX3 Connector
FANK8AM2Provide cooling to an AMD Socket 754/940/939/AM2 desktop CPU
This AMD CPU Cooler Fan supports Athlon 64 X2 dual core (Socket AM2) and older AMD K8 CPUs, offering the perfect way to ensure optimum system performance.
Featuring a 92mm ever-lubricate ball-bearing fan, the AMD CPU cooler also offers an aluminum heatsink that helps dissipate and remove the harmful heat that comes as a result of typical drive operation.
A cost-effective solution that helps to increase CPU lifespan by optimizing the processor's operating environment, the AMD CPU cooler can be powered through a simple TX3 (3-pin) connection to the computer power supply.
View AMD Compatibility Chart
The StarTech.com Advantage
- A 92mm fan and aluminum heatsink makes for a reliable and effective CPU cooling solution
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Compatible with AMD Socket 939, 940, and AM2
- 92mm Ever Lubricate bearing cooling fan
- Aluminum heatsink
Applications
- Compatible with AMD Socket 939 Max. 103W): Athlon 64 up to 3800+ Athlon 64 X2 up to 4200+ Athlon FX-53
- Compatible with AMD Socket 940 (Max. 103W): Athlon FX-51 and FX-53
- Compatible with AMD Socket AM2 (Max. 103W): Athlon 64 up to 3800+ Athlon 64 X2 up to 5600+ Sempron up to 3400+
- Compatible with AMD Socket 754: Sempron up to 3800+
Product Numbers
| Ingram Micro Italy | V930592 |
| Ingram Micro Netherlands | 1594719 |
| Ingram Micro Spain | V930592 |
| Ingram Micro France | V930592 |
| Ingram Micro Sweden | V930592 |
| UPC Code | 065030824033 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fans | 1 - 92 mm |
| Fan Dimensions | 92 x 92 x 25mm |
| Fan Bearing Type | Ever Lubricate Bearing |
| Heatsink Type | Aluminum |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 2600 +/- 10% |
| Noise Level | <28 dBA |
| Physical Characteristics | |
| Color | Black |
| Materials | Aluminum |
| Product Length | 105 mm [4.1 in] |
| Product Width | 92 mm [3.6 in] |
| Product Height | 55 mm [2.2 in] |
| Product Weight | 290 g [10.2 oz] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 kg [0.8 lb] |
| What's in the Box | |
| Included in Package | 1 - Heatsink and Fan |
| 1 - Thermal Compound | |
| 1 - Instruction Manual | |
Downloads
Manual(s):
- FANK8AM2.pdf
English
Data Sheet(s)
- FANK8AM2_Datasheet.pdf
English - FANK8AM2_Datasheet-ES.pdf
Español - FANK8AM2_Datasheet-FR.pdf
Français - FANK8AM2_Datasheet-IT.pdf
Italiano - FANK8AM2_Datasheet-NL.pdf
Nederlands


















