50x41mm Socket 7/370 CPU Cooler Fan w/ Heatsink and TX3 and LP4
FANP1003LDReplace or upgrade a Socket 7 or 370 CPU heatsink fan assembly
StarTech.com's Socket 7/Socket 730 CPU cooler fan optimizes heat dissipation and removal by combining a large aluminum heatsink and 5cm brushless ball-bearing fan, helping to ensure ideal operating conditions for your hard working CPU.
A broadly compatible CPU cooling solution, the Socket 7/Socket 730 CPU cooler fan provides quiet cooling for Socket 370(PPGA) Celerons, Socket 7 Pentiums, AMD K6, K6-2 and Cyrix chips and is powered using a TX3 (3-lead) connection to either the computer power supply or the motherboard (direct). When powered directly from the motherboard, the fan speed and operating status can be monitored for ideal performance.
Capable of moving up to 8.84 CFM of air away from the CPU, the Socket 7/Socket 730 CPU cooler fan features a high-efficiency fan blade design and is backed by StarTech.com's 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Aluminum heatsink with 50mm ball bearing cooling fan provides optimal cooling for Socket 7/370 CPUs
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Aluminum heatsink
- 50mm ball bearing fan
- Solid metal retention clip
Applications
- Socket Type: Socket 7 & Socket 370
- VIA : C3, Cyrix III & Cyrix MII up to 500 MHz
- Intel : Celeron up to 500 MHz
- AMD : K-6 series up to 500 MHz
- Replace the stock OEM cooler or a failed Socket 7/370 heatsink fan assembly
Product Numbers
| Ingram Micro Italy | V930503 |
| Ingram Micro Netherlands | 1591930 |
| Ingram Micro Spain | V930503 |
| Ingram Micro France | V930503 |
| Ingram Micro Sweden | V930503 |
| UPC Code | 065030820837 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Dimensions | 50 x 50 x 12.7mm 2 x 2 x 0.5in |
| Fan Bearing Type | Ball Bearing |
| Heatsink Type | Aluminum |
| Heatsink Dimensions | 50 x 50 x 22mm 2 x 2 x 0.85in |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4500 |
| Air Flow Rate | 8.84 CFM |
| Noise Level | 28 dBA |
| Physical Characteristics | |
| Color | Black |
| Product Length | 49 mm [1.9 in] |
| Product Width | 40 mm [1.6 in] |
| Product Height | 49 mm [1.9 in] |
| Product Weight | 81 g [2.9 oz] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.3 lb] |
| What's in the Box | |
| Included in Package | 1 - Pentium/K6/Celeron 3-Lead CPU Fan |
| 1 - 3-pin to dual LP4 Molex Adapter Cable | |
| 1 - Packet of Thermal Compound | |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- FANP1003LD_Datasheet.pdf
English - FANP1003LD_Datasheet-ES.pdf
Español - FANP1003LD_Datasheet-FR.pdf
Français - FANP1003LD_Datasheet-IT.pdf
Italiano - FANP1003LD_Datasheet-NL.pdf
Nederlands