×

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to US.StarTech.com

Expansion Slot Rear Exhaust Cooling Fan with LP4 Connector

FANCASE

Remove hot air from a computer case with a rear exhaust fan

9,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 176
Prices may be lower from Resellers: View all Resellers View all Distributors

This high quality PCI Fan is an add-in cooling fan designed to fit in the PCI, ISA or AGP expansion slots of any computer. The PCI fan helps improve expansion card (video card, etc.) performance, by preventing overheating, making it a great video card cooler for older, hot-running 3D graphics cards like the Voodoo, TNT2, GeForce256 and more.

Powered through a simple LP4 connection to the computer power supply, the quiet-running PCI Fan utilizes a brushless DC motor that helps maintain expansion card temperatures while creating minimal noise levels.

Compact enough to fit into almost any expansion slot such that airflow can be directed as needed most, StarTech.com's PCI Fan is backed by 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • A full profile slot design to help remove hot air from large workstations and desktops
  • A small, quiet ball bearing fan keeps the air moving for better heat transfer
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Ball bearing fan design
  • Standard (full) profile expansion slot design
  • Inline LP4 Molex power connectors
Applications
  • Increase airflow within a computer case by adding an exhaust fan
  • Add an additional fan to a computer case that doesn't have provisions for a case fan
  • Remove the hot air from a high performance graphics card more efficiently
Product Numbers
Ingram Micro Belgium 1590840
Ingram Micro España V930445
Ingram Micro Italy V930445
Ingram Micro Netherlands 1590840
Ingram Micro France V930445
Ingram Micro Sweden V930445
UPC Code 065030782739
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Molex Large Drive Power) Female
1 - LP4 (4 pin; Molex Large Drive Power) Male
Performance
Fan RPM 2200 RPM
Air Flow Rate 6.9 CFM
Noise Level 32 dBA
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 110 mm [4.3 in]
Product Width 90 mm [3.5 in]
Product Height 20 mm [0.8 in]
Product Weight 0.1 kg [0.3 lb]
Power
Input Voltage 12 DC
Environmental
Operating Temperature -10°C to 80°C (14°F to 176°F)
Special Notes / Requirements
System and Cable Requirements Available rear expansion card slot
Packaging Information
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - Expansion Slot Exhaust Fan
Certifications, Reports and Compatibility
Expansion Slot Rear Exhaust Cooling Fan with LP4 Connector