CHECKOUT Your Cart: Empty
Discontinued

High Flow Mesh Air Filter for 80 mm Computer Case Fan

FANFILTER8M

Reduces the dust and debris passing through a computer's 80mm case fan

This Mesh Air Filter is a high air-flow, fine mesh case fan filter that prevents dust from being drawn into the computer through the case cooling fan intakes. The air filter is designed for 8cm Fans, helping to keep the inside of the computer case cleaner while preserving the lifespan of the fan by eliminating dustclogs.

The StarTech.com Advantage
  • Metal mesh filters last much longer than standard foam filters.
  • Easier to clean, no water and soap required.
  • Use a vacuum cleaner to clean the filter without removing it from the case.
Features
  • Includes four fan filter mounting screws.
Applications
  • FANFILTER8M prevents dust from being drawn into the computer through the case cooling fan intake.
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Product Length 80 mm [3.1 in]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - High Flow Mesh Air Filter for 8cm Fans
4 - Mounting Screw
Certifications, Reports and Compatibility

Related Products

Cleanable Air Filter for 80 mm Computer Case Fan
FANFILTER8 Cleanable Air Filter for 80 mm Computer Case Fan Reduces the dust and debris passing through a computer's 80mm case fan
5,99 €
In Stock 121

Accessories

80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector
FANBOX2 80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 80mm ball bearing fan
7,99 €
In Stock 60
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX 80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector Add additional chassis cooling with a 80mm ball bearing fan
7,99 €
In Stock 160
High Flow Mesh Air Filter for 80 mm Computer Case Fan