CHECKOUT Your Cart: Empty
Clearance

Copper CPU Cooler Fan and Heatsink for AMD Athlon

FANC725A
5,79 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 1
Maximize the cooling of your AMD Athlon XP or MP CPU with this new all-copper powerhouse HSF from StarTech.com. A breezy 7x2.5 cm fan combined with a large ultra-cool bonded-fin copper heatsink keeps AMD CPUs of 2800+ speed rating and higher at frosty temperatures.
The StarTech.com Advantage
  • All copper construction for superior heat transfer
  • Extra large thin fins for efficient heat removal
  • Compatible with AMD Athlon™ XP, Athlon™ MP, Duron™, Pentium® III, Celeron®370
Features
  • High performance, reliable, 7x2.5cm ball bearing fan
  • Built-in speed sensor allows the system to monitor fan speed and operating status
  • Fits all AMD Socket A and Intel® Socket 370 CPUs
Applications
  • AMD Athlon desktop PCs
Product Numbers
UPC Code 065030794114
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin; TX3) Female
Performance
Fan RPM 3800
Air Flow Rate 42 CFM
General Specifications
12V
2.65 x 2.2 x 1.6
2.7 x 2.7 x 0.94
3 – Lead TX3 motherboard connector
35
362 grams
3800
67 x 57 x 40
70 x 70 x 24
Athlon XP (2800+) up to 2.25 GHz
Ball Bearing
Celeron up to 1.4 GHz
Copper
Duron up to 2.25 GHz
K6 series up to any speed
Pentium III up to 1.4 GHz
Plastic
Socket A & Socket 370
Physical Characteristics
Color Black
Product Weight 362 g [12.8 oz]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - Copper CPU Heatsink Fan for AMD Athlon
Certifications, Reports and Compatibility

Accessories

Metal Oxide Thermal CPU Paste Compound Tube for Heatsink
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
3,99 €
In Stock 1834
 TX3 to 2x LP4 Power Splitter Fan Adapter (6
CPUFANADAPT 6in Fan Adapter - TX3 to 2x LP4 Power Y Splitter Cable Connect a TX3 fan directly to the power supply
1,99 €
In Stock 212