80x25mm Aluminum Quiet Ball Bearing Computer Case Fan w/ TX3 Connector
FAN8X25TX3ALThis PC Case Fan measures 8cm x 8cm x 2.5cm (3 1/8" x 3 1/8" x 1") and offers polished aluminum construction, helping to circulate cool air into the case or exhaust warm air out, while making an attractive addition to a PC case.
To deliver a reliable PC cooling solution, the PC Case fan features a dual ball-bearing design and speed adjustment; the 8cm x 8cm x 2.5cm PC Fan is designed for durability and constructed of top quality materials to deliver a long-lasting solution for keeping your computer cool.
The StarTech.com Advantage
- Attractive polished aluminum frame improves heat dissipation
- Ultra quiet operation for minimal system noise
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Built-in speed sensor allows the system to monitor fan speed and operating status
Features
- Polished aluminum frame
- Dual ball bearing motor
- High efficiency fan-blade design capable of moving 26 CFM
- Speed sensor output to the motherboard
Product Numbers
| Ingram Micro Netherlands | 1588680 |
| UPC Code | 065030794640 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Dimensions | 80 x 80 x 25mm (3.14 x 3.14 x 0.98in) |
| Fan Bearing Type | Dual Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 2000 |
| Air Flow Rate | 26.6 CFM |
| Noise Level | 27 dBA |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Weight | 205 g [7.2 oz] |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | -10°C to 80°C (14°F to 176°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.4 lb] |
| What's in the Box | |
| Included in Package | 1 - Aluminum 8x2.5cm Quiet Case Fan TX3 |
| 1 - Bag of Screws (4 screws) | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN8X25TX3AL_Datasheet.pdf
English - FAN8X25TX3AL_Datasheet-ES.pdf
Español - FAN8X25TX3AL_Datasheet-FR.pdf
Français - FAN8X25TX3AL_Datasheet-IT.pdf
Italiano - FAN8X25TX3AL_Datasheet-NL.pdf
Nederlands







