×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

80x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector

Product ID: FAN8025PWM

Add a Variable Speed, PWM-Controlled Cooling Fan to a Computer Case

Features
  • 4-pin Pulse Width Modulation (PWM) motherboard connector

  • Ever Lubricate Bearing design

  • Includes a PWM Y-split cable

Prices may be lower from Resellers:


Available in
8,02 € EUR
VAT not included in the price

ID: FAN8025PWM

In stock:
Europe: 12

Reseller Pricing: Create an Account

Volume Order? Request a quote

The FAN8025PWM 80mm PWM Case Fan adds an efficient air cooling solution to computer cases or other enclosures, to keep components running optimally.

With Pulse Width Modulation (PWM) technology, the fan speed can be dynamically controlled by the motherboard, so the fan runs at a speed that suits the operating conditions - lowering power consumption and fan noise when the system is idle, and delivering maximum cooling under full load conditions.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • PWM control enables the fan to be controlled by the motherboard according to current system requirements, ensuring optimal system performance
  • Ever Lubricate bearing design increases reliability and lifespan over fans with a traditional sleeve bearing design
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
  • Lowering power consumption and fan noise on computer systems where the cooling fan does not need to run at full speed all the time
  • Noisy or failed case fan replacement/upgrade
  • Add an extra fan to a computer for improved system cooling
Product Numbers
Ingram Austria V931697
Ingram Germany V931697
Ingram Micro Belgium 1861124
Ingram Micro España V931697
Ingram Micro Italy V931697
Ingram Micro Netherlands 1861124
Ingram Micro France V931697
Ingram Micro Sweden V931697
UPC Code 065030845311
Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ever Lubricate Bearing
Number of Conductors 4
Performance
Air Flow Rate 9.74 ~ 25.02 CFM
Fan RPM 800 ~ 2500 RPM
MTBF 40,000 Hours
Noise Level < 10 ~ 28 dBA
Connector(s)
Connector Type(s) 1 - Molex (4 pin; PWM) Female
Special Notes / Requirements
System and Cable Requirements 4-pin PWM fan connector (male)
Physical Characteristics
Cable Length 295 mm [11.6 in]
Color Black
Enclosure Type Plastic
Product Height 25 mm [1 in]
Product Length 80 mm [3.1 in]
Product Weight 86 g [3 oz]
Product Width 80 mm [3.1 in]
Power
Input Current 160 mA
Input Voltage 12 DC
Environmental
Humidity 0 ~ 65% RH
Operating Temperature -10°C to 70°C (14°F to 158°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Packaging Information
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - 80mm Case Fan
1 - 9 inch PWM Y-Cable
Certifications
92x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector
FAN9225PWM

92x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector

Add a Variable Speed, PWM-Controlled Cooling Fan to a Computer Case

8,90 €

Not Available
120x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector
FAN12025PWM

120x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector

Add a Variable Speed, PWM-controlled Cooling Fan to your Computer Case

10,42 €

In stock:   110 Stock
80x25mm Ball Bearing Quiet Computer Case Fan w/ TX3 Connector
FAN8X25TX3L

80x25mm Ball Bearing Quiet Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

5,97 €

In stock:   84 Stock
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX

80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 80mm ball bearing fan

5,72 €

In stock:   226 Stock
80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector
FANBOX2

80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

5,97 €

In stock:   139 Stock
80x25mm Ever Lubricate Bearing PC Computer Case Fan w/ LP4 Connector
FANBOXSL

80x25mm Ever Lubricate Bearing PC Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with an 80mm Ever Lubricate bearing case fan

3,43 €

In stock:   6 Stock
12in 4 Pin Fan Power Splitter Cable - F/M
FAN4SPLIT12

12in 4 Pin Fan Power Splitter Cable - F/M

Connect two 4-pin (PWM) Fans to a Single Motherboard Fan Power Connector

4,59 €

In stock:   1559 Stock
6in TX3 Fan Power Splitter Cable
TX3SPLITTER

6in TX3 Fan Power Splitter Cable

Connect two 3-pin (TX3) fans to a single power supply connector

1,60 €

In stock:   296 Stock
Mounting PC Case Fan Screws - 50 Pack
FANSCREW

Mounting PC Case Fan Screws - 50 Pack

Securely mount case fans in a chassis with the proper screws

1,78 €

In stock:   254 Stock

* Product appearance and specifications are subject to change without notice.