80x25mm Ever Lubricate Bearing PC Computer Case Fan w/ LP4 Connector
FANBOXSLAdd additional chassis cooling with an 80mm Ever Lubricate bearing case fan
This 80mm PC case fan is an economically-priced add-in cooling fan designed to provide efficient cooling for your PC.
Able to exhaust warm air out, or circulate cool air into the case, the PC case fan can help eliminate overheated components and maintain peak performance within your system.
Featuring an Ever-Lubricate bearing design for longer life beyond similar featured sleeve bearing models, this quiet running fan offers up to 24.81 CFM (cubic feet per minute) of air. Power is supplied to the fan using a power tap connected to the large LP4 power connector on your PC power supply.
The StarTech.com Advantage
- Ever Lubricate bearing design offers superior life versus traditional sleeve bearing designs
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Designed for quiet operation/low noise
- Ever Lubricate bearing design
Applications
- Add additional cooling to a computer case in the form of an 80mm fan
- Add an additional fan to a computer system that doesn't have available TX3 fan headers on the motherboard
Product Numbers
| Ingram Micro Italy | V930541 |
| Ingram Micro Netherlands | 1593107 |
| Ingram Micro Spain | V930541 |
| Ingram Micro France | V930541 |
| Ingram Micro Sweden | V930541 |
| UPC Code | 065030821414 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | LP4 |
| Fan Bearing Type | Ever Lubricate Bearing |
| Performance | |
| Fan RPM | 2000 +/- 10% |
| Air Flow Rate | 24.81 CFM |
| Noise Level | <23 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 80 mm [3.1 in] |
| Product Width | 80 mm [3.1 in] |
| Product Height | 25 mm [1 in] |
| Product Weight | 76 g [2.7 oz] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 80mA |
| Power Consumption | 0.96W |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0 lb] |
| What's in the Box | |
| Included in Package | 1 - 80mm case Fan |
| 4 - Mounting Screw | |
Related Products
Downloads
Data Sheet(s)
- FANBOXSL_Datasheet.pdf
English - FANBOXSL_Datasheet-ES.pdf
Español - FANBOXSL_Datasheet-FR.pdf
Français - FANBOXSL_Datasheet-IT.pdf
Italiano - FANBOXSL_Datasheet-NL.pdf
Nederlands


















