CHECKOUT Your Cart: Empty

Replacement 70mm TX3 Dual Ball Bearing CPU Cooler Fan

FAN7X10TX3

Keep a system running cooler with a 70mm ball bearing case fan

7,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors

This 70mm TX3 Dual Ball Bearing CPU Cooler Fan is a cost-effective replacement fan for standard CPUs as well as many different types of 1U or low profile CPU coolers that use a 70mm fan.

For peace of mind, the CPU cooling fan features a Tachometer pin on the TX3 motherboard connector that provides the host system with fan operating status, while a dual ball bearing design helps provide smooth operation and longer (fan) lifespan.

The StarTech.com Advantage
  • A dual ball bearing design ensures reliability and longer life
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Dual ball bearing design
  • 3-pin connector with tachometer wire
Applications
  • Install into a computer chassis to increase air flow and cooling
  • Replace a noisy or failed computer case fan
  • Replacement fan for some CPU coolers
Product Numbers
Ingram Micro Italy V930652
Ingram Micro Netherlands 1596453
Ingram Micro Spain V930652
Ingram Micro France V930652
Ingram Micro Sweden V930652
UPC Code 065030830836
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Connector(s)
Connector Type(s) 1 - Molex Fan (3 pin; TX3) Female
Performance
Fan RPM 3500
Air Flow Rate 21.33 CFM
Noise Level 33 dBA
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 70 mm [2.8 in]
Product Width 10 mm [0.4 in]
Product Height 70 mm [2.8 in]
Product Weight 35 g [1.2 oz]
Power
Input Voltage 12 DC
Input Current 0.25
Power Consumption 2.16W
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - 7cm Case Fan
4 - Mounting Screw
Certifications, Reports and Compatibility

Related Products

70x15mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN7X15TX3 70x15mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 70mm ball bearing fan
7,99 €
In Stock 59
1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3
FAN7751U 1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3 Keep your Socket 775 CPU cool, for optimal system performance; designed for low profile computer cases
52,99 €
In Stock 159
60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector
FAN6X2TX3 60x20mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 60mm ball bearing fan
8,99 €
In Stock 58
70x25mm Replacement Ball Bearing PC Case Fan w/ TX3 Connector
FAN7X25TX3 70x25mm Replacement Ball Bearing PC Case Fan w/ TX3 Connector Add additional chassis cooling with a 70mm ball bearing fan

Accessories

 TX3 to 2x LP4 Power Splitter Fan Adapter (6
CPUFANADAPT 6in Fan Adapter - TX3 to 2x LP4 Power Y Splitter Cable Connect a TX3 fan directly to the power supply
1,99 €
In Stock 212