Computer Parts / Computer Fans & Coolers / FAN7X25TX3
70x25mm Replacement Ball Bearing PC Case Fan w/ TX3 Connector
FAN7X25TX3Add additional chassis cooling with a 70mm ball bearing fan
8,99 € EUR
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
This 3400 rpm (70mm) Replacement Fan helps prevent computer systems from overheating, thereby increasing efficiency and stability.
Featuring a TX3 motherboard connection and a built-in tachometer that sends RPM signals to your motherboard, the FAN7X25TX3 is a high-performance way to avoid overheating and system failure.
The StarTech.com Advantage
- Cools your PC, increasing dependability and extending component lifetime
Features
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
- Tachometer pin on the TX3 motherboard connector provides system with fan operating status
Applications
- Install in your workstation to keep your hardware cool
- Ideal Replacement fan for some CPU cooler and as side fan for cases
Product Numbers
| Ingram Micro Netherlands | 1591733 |
| Ingram Micro Sweden | V930500 |
| UPC Code | 065030820394 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 3400 |
| Air Flow Rate | 32.99 CFM |
| Noise Level | 28 dBA |
| MTBF | 50,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 70 mm [2.8 in] |
| Product Width | 25 mm [1 in] |
| Product Height | 70 mm [2.8 in] |
| Product Weight | 38 g [1.3 oz] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 0.19 |
| Power Consumption | 2.28W |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.2 lb] |
| What's in the Box | |
| Included in Package | 1 - 70x25mm Ball Bearing Fan |
| 4 - Mounting Screws | |
Certifications, Reports and Compatibility
Related Products
FAN6X1TX3 60x10mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 60mm ball bearing fan
8,99 €
FAN7X15TX3 70x15mm Replacement Ball Bearing Computer Case Fan w/ TX3 Connector Add additional chassis cooling with a 70mm ball bearing fan
7,99 €
Downloads
Data Sheet(s)
- FAN7X25TX3_Datasheet.pdf
English - FAN7X25TX3_Datasheet-ES.pdf
Español - FAN7X25TX3_Datasheet-FR.pdf
Français - FAN7X25TX3_Datasheet-IT.pdf
Italiano - FAN7X25TX3_Datasheet-NL.pdf
Nederlands








