50x15mm TX3 Replacement Ball Bearing Computer Case Fan
FAN5X15TX3Add additional chassis cooling with a 50mm ball bearing fan
This versatile 50mm x 50mm x 15mm fan is an ideal replacement fan for keeping your computer running cool. The fan can be powered through a TX3 connection, and features a dual ball bearing design that ensures reliable cooling and longer fan lifespan.
The fan can be used to replace the fan component of some CPU coolers or mounted to the side panel of a computer case and features a tachometer pin on the TX3 motherboard connector that provides the host system with fan operating status information.
The StarTech.com Advantage
- A dual ball bearing design ensures reliability and longer life
- Comes ready for either 3-pin motherboard fan headers or LP4 Molex power supplies
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Dual ball bearing design
- 3-pin connector with tachometer wire
- Includes a 3-pin to 4-pin LP4 Molex adapter
Applications
- Replace a noisy or failed computer case fan
- Install into a computer to increase air flow and cooling
Product Numbers
| Ingram Micro Italy | V930415 |
| Ingram Micro Netherlands | 1589913 |
| Ingram Micro Spain | V930415 |
| Ingram Micro France | V930415 |
| Ingram Micro Sweden | V930415 |
| UPC Code | 065030786607 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 5000 |
| Air Flow Rate | 13.74 CFM |
| Noise Level | <31 Dba |
| MTBF | 50,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 50 mm [2 in] |
| Product Width | 15 mm [0.6 in] |
| Product Height | 50 mm [2 in] |
| Product Weight | 30 g [1.1 oz] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 180mA |
| Power Consumption | 2.16W |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - 5cm Case Fan |
| 1 - 3-pin to LP4 Molex Adapter Cable | |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FAN5X15TX3_Datasheet.pdf
English - FAN5X15TX3_Datasheet-ES.pdf
Español - FAN5X15TX3_Datasheet-FR.pdf
Français - FAN5X15TX3_Datasheet-IT.pdf
Italiano - FAN5X15TX3_Datasheet-NL.pdf
Nederlands


















