5.25in Front Bay Mount Dual Fan Hard Drive Cooler
FANDRIVE2BKProvide additional cooling to a 3.5in hard drive from a 5.25in front bay
This dual fan hard drive cooler provides maximum airflow for hot-running hard drives, preventing overheating failures and extending the life of the drive.
The fan unit mounts in any free 5.25 inch half height drive bay, and the hard drive is mounted directly behind it using the supplied 3.5 inch to 5.25 inch adapter brackets; the fans draw fresh external air into the case through a removable, cleanable filter and blows the cooler air over the surface of the hard drive - a cost-effective solution that can help extend the life of hot running 7200 RPM, 10,000, or 15,000 RPM IDE and SCSI hard drives in servers or workstations.
The StarTech.com Advantage
- Cleanable air filter keeps dirt out of the system.
- Extends hard drive life and reliability by keeping it cooler.
- Fits any 5.25 inch drive bay.
Features
- Fits into a standard 5.25in front drive bay
- Dual 40mm cooling fans
- Cleanable air filter
- Inline LP4 Molex power connectors
Applications
- Keep a high performance hard drive running cooler
- Turn an unused 5.25in bay into a hard drive cooler or simply an additional air intake
Product Numbers
| Ingram Micro Italy | V930501 |
| Ingram Micro Netherlands | 1591774 |
| Ingram Micro Spain | V930501 |
| Ingram Micro France | V930501 |
| Ingram Micro Sweden | V930501 |
| UPC Code | 065030820783 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Fan(s) | Yes |
| Fans | 2 - 40 mm |
| Fan Bearing Type | Sleeve Bearing |
| Filter Type | Mesh |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Performance | |
| Fan RPM | 5000 +/- 10% |
| Air Flow Rate | 4.17 CFM |
| Noise Level | 36 dBA |
| MTBF | 15,000 hours |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Weight | 204 g [7.2 oz] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Cooler |
| 1 - Mounting Bracket | |
| 1 - Mounting Screw kit | |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- FANDRIVE2BK_Datasheet.pdf
English - FANDRIVE2BK_Datasheet-ES.pdf
Español - FANDRIVE2BK_Datasheet-FR.pdf
Français - FANDRIVE2BK_Datasheet-IT.pdf
Italiano - FANDRIVE2BK_Datasheet-NL.pdf
Nederlands


















