1U Low Profile 70mm Socket 775 CPU Cooler Fan w/ Heatsink & TX3
FAN7751UKeep your Socket 775 CPU cool, for optimal system performance; designed for low profile computer cases
This Low Profile 70mm Socket 775 CPU Cooler Fan is designed specifically for use with processors in rack-mounted and low profile mini systems.
Suitable for Dual Core and high-speed Pentium 4 processors, the low profile Socket 775 CPU Fan is compatible with Intel Socket LGA775 P4 (up to 3.8 GHz) and Dual Core processors and features a dual ball-bearing 70mm fan for exceptional cooling and extended service life.
The CPU fan also features a built-on all-copper base skive fin heatsink and includes our thermal CPU paste that helps the cooling capability of the CPU cooler by thermally bonding the CPU to the heatsink for greater dissipation.
Powered through a simple TX3 connection to the computer power supply, the Socket 775 CPU cooler is backed by 2-year warranty.
The StarTech.com Advantage
- An all copper base, skive-fin heatsink and dual ball-bearing fan provides efficient heat dissipation in a 1U form factor
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Dual ball-bearing 70mm cooling fan
- All copper base, skive-fin heatsink
Applications
- Building a Socket 775-based 1U rack mount server
- Replace the stock/OEM cooler for a Socket 775 system
Product Numbers
| Dell France Harmony | A4706642 |
| Ingram Micro Italy | V930591 |
| Ingram Micro Netherlands | 1594676 |
| Ingram Micro Spain | V930591 |
| DELL España Harmony | A4070696 |
| DELL Netherlands Harmony | A4070523 |
| Ingram Micro France | V930591 |
| Ingram Micro Sweden | V930591 |
| UPC Code | 065030821421 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Fan Dimensions | 70 x 70 x 10 mm (2.76 x 2.76 x .39 in.) |
| Fan Bearing Type | Ball Bearing |
| Heatsink Dimensions | 3.58 x 3.58 x .55 in. ( 91 x 91 x 14 mm) |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4500 +/- 10% RPM |
| Air Flow Rate | 30.79 CFM |
| Noise Level | < 39 dBA |
| MTBF | 50,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Product Length | 95 mm [3.7 in] |
| Product Width | 95 mm [3.7 in] |
| Product Height | 24 mm [0.9 in] |
| Product Weight | 493 g [17.4 oz] |
| Power | |
| Input Voltage | 12 DC |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 kg [1.3 lb] |
| What's in the Box | |
| Included in Package | 1 - Heatsink Fan assembly |
| 1 - Backing Plate | |
| 1 - Thermal Compound | |
| 4 - Mounting Screw/Nut | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- FAN7751U.pdf
English - FAN7751U-ES.pdf
Español - FAN7751U-FR.pdf
Français
Data Sheet(s)
- FAN7751U_Datasheet.pdf
English - FAN7751U_Datasheet-ES.pdf
Español - FAN7751U_Datasheet-FR.pdf
Français - FAN7751U_Datasheet-IT.pdf
Italiano - FAN7751U_Datasheet-NL.pdf
Nederlands





















