Computer Parts / Computer Fans & Coolers / HEATGREASE10
Discontinued
10g Silicone Thermal CPU Paste Tube
HEATGREASE10Provide improved heat transfer between CPU and heatsink through a silicon compound
This thermal paste can be used to improve the effectiveness of a CPU cooler by thermally bonding the CPU to the heatsink, allowing the heatsink and fan to work at their full capacity to remove harmful heat from the CPU.
The StarTech.com Advantage
- Improves the heat transfer between a CPU and heatsink to keep the CPU running cooler
- Effectively fills surface imperfections on CPU to prevent air pockets and help heat transfer
- Ceramic based compound that is electrically non-conductive for safe use around electronics
Features
- Ceramic-based compound containing silicon
- Thermal conductivity of more than 1.066W/m-K
Applications
- Replace old or dried out thermal paste
- System builders who put together many low-end to mainstream systems
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Thermal Conductivity | >1.066 W/(m·K) |
| Thermal Resistance | <0.195°C-m2/W |
| Bleed | <0.05% at 200°C/24 hours |
| Evaporation | <0.001% at 200°C/24 hours |
| Specific Gravity | 2.3 |
| Physical Characteristics | |
| Color | White |
| Product Length | 30 mm [1.2 in] |
| Product Width | 72 mm [2.8 in] |
| Product Height | 18 mm [0.7 in] |
| Product Weight | 14 g [0.5 oz] |
| Environmental | |
| Operating Temperature | -20°C to 100°C (-4°F to 212°F) |
| Storage Temperature | -50°C to 150°C (-58°F to 302°F) |
| Humidity | 10% ~ 80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0 kg [0.1 lb] |
| What's in the Box | |
| Included in Package | 1 - Tube of Silicone Heat Grease Compound |
Certifications, Reports and Compatibility
Related Products
SILVGREASE1 1.5g Metal Oxide Thermal CPU Paste Compound Tube for Heatsink Provide optimal heat transfer between CPU and heatsink through a metal oxide compound
3,99 €
Downloads
Data Sheet(s)
- HEATGREASE10_Datasheet.pdf
English - HEATGREASE10_Datasheet-ES.pdf
Español - HEATGREASE10_Datasheet-FR.pdf
Français - HEATGREASE10_Datasheet-IT.pdf
Italiano - HEATGREASE10_Datasheet-NL.pdf
Nederlands
