close X

Are you in the United States?

Visit our U.S. site for relevant pricing, distribution and product availability information.

Go to us.StarTech.com

2 Port PCI SuperSpeed USB 3.0 Card Adapter

PCIUSB3S2

Add 2 USB 3.0 ports to a desktop computer through a PCI slot

68,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 26
Prices may be lower from Resellers: View all Resellers View all Distributors

The PCIUSB3S2 2-Port PCI to SuperSpeed USB 3.0 Card allows for legacy PCI slots to support the USB 3.0 standard, which is capable of data transfer rates up to 5 Gbps (10x faster than USB 2.0). Using USB 3.0 devices with this Card will allow data transfer rates at up to 1.3 Gbps, double the performance versus using USB 2.0 cards and peripherals.

Backward compatible with USB 2.0 and 1.x devices, this versatile PCI USB 3.0 card will work with any future USB 3.0 devices, while still being able to support older devices.

Designed for older PCI-based systems or computers with only PCI expansion slots left available, this adapter card allows those systems to stay relevant and up-to-date with the latest USB technology.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage
  • SuperSpeed USB 3.0 connectivity with backwards compatibility to USB 2.0/1.x devices from a single PCI card
  • Using USB 3.0 devices with this PCI Card will allow data transfer rates at up to 1.3 Gbps, double the performance versus using USB 2.0 cards and peripherals
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
  • 2 external USB 3.0 ports
  • SuperSpeed USB 3.0 compliant host connection
  • Provides up to 900mA of power over USB
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
  • Backward compatible with USB 2.0/1.x devices
  • Compliant with PCI Local Bus specification 3.0
  • Support for up to 127 USB devices per port (requires additional USB hubs)
  • Configured with a Full Profile installation bracket and includes optional Low Profile bracket
Applications
  • Add USB 3.0 capabilities to an older PCI-based system
  • Expand system capabilities with additional external USB ports
  • Enable high speed USB 3.0 data communication for external storage devices and audio/video devices
Product Numbers
Ingram Micro Belgium 1694193
Ingram Micro España V931322
Ingram Micro Italy V931322
Ingram Micro Netherlands 1694193
Ingram Micro France V931322
Ingram Micro Sweden V931322
UPC Code 065030842921
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Interface USB 3.0
Ports 2
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720200
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male
Internal Ports 1 - LP4 (4 pin; Molex Large Drive Power) Male
External Ports 2 - USB 3.0 A (9 pin; SuperSpeed) Female
Performance
Maximum Data Transfer Rate 1.3 Gbps (PCI Bus)
Software
OS Compatibility Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Physical Characteristics
Product Length 120 mm [4.7 in]
Product Width 120 mm [4.7 in]
Product Height 20 mm [0.8 in]
Product Weight 54 g [1.9 oz]
Environmental
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Humidity 15% ~ 90% RH
Special Notes / Requirements
System and Cable Requirements Available PCI expansion slot
Packaging Information
Shipping (Package) Weight 145 g [5.1 oz]
What's in the Box
Included in Package 1 - PCI USB 3.0 card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter
PEXUSB3S2 2 Port PCI Express SuperSpeed USB 3.0 Card Adapter Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot
44,99 €
In Stock 1751
7 Port PCI USB Card Adapter
PCIUSB7 7 Port PCI USB Card Adapter Add 7 USB 2.0 Ports to your PC through a PCI slot
22,99 €
In Stock 769
7 Port PCI Express Low Profile High Speed USB 2.0 Adapter Card
PEXUSB7LP 7 Port PCI Express Low Profile High Speed USB 2.0 Adapter Card Add six external and one internal high speed USB 2.0 ports to any PCIe compatible PC
4 Independent Port PCI Express USB 2.0 Adapter Card
PEXUSB400 4 Independent Port PCI Express USB 2.0 Adapter Card Add four independent USB 2.0 ports capable of a maximum transfer rate of 480Mbps per port to a PCI Express PC
65,99 €
In Stock 75

Accessories

SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB3BK 3 ft Black SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
13,99 €
In Stock 16
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK 6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
14,99 €
In Stock 27
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB10BK 10 ft Black SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
17,99 €
In Stock 46
6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M
USB3SAA6BK 6 ft Black SuperSpeed USB 3.0 Cable A to A - M/M Connect USB 3.0 A devices to a USB hub or to your computer
14,99 €
In Stock 65
SuperSpeed USB 3.0 Cable A to B - M/M
10,99 €
In Stock 13
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB6 6 ft SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external solutions and transfer data at 10x the speed of USB 2.0
12,99 €
In Stock 113
SuperSpeed USB 3.0 Cable A to B - M/M
USB3SAB10 10 ft SuperSpeed USB 3.0 Cable A to B - M/M Connect to your external devices and transfer data at 10x the speed of USB 2.0
13,99 €
In Stock 140
SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1 1 ft SuperSpeed USB 3.0 Cable A to Micro B Connect a USB 3.0 Micro USB External Hard drive to your computer
12,99 €
In Stock 207
SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB3 3 ft SuperSpeed USB 3.0 Cable A to Micro B Connect a USB 3.0 Micro USB External Hard drive to your PC or laptop
14,99 €
In Stock 75

Downloads

Driver(s):
Manual(s):
Data Sheet(s)