16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15Reliably extend the distance of a USB 2.0 device an additional 16ft
22,99 € EUR
In Stock: Europe : 300
Prices may be lower from Resellers: View all Resellers View all Distributors
This 16ft USB 2.0 Active Extension Cable offers one USB A male connector and one USB A female connector, providing an active, bus-powered extension of a USB 2.0 device connection by up to 16ft (5m).
The extension cable (USB Extender) supports high speed USB 2.0 transfer rates of up to 480Mbps, and is backed by StarTech.com's 2-year Warranty.
The StarTech.com Advantage
- Extends a USB 2.0/1.1/1.0 device connection by an additional 16ft (5m) or cascade up to 5 levels for 80ft (25m)
- Powered directly from the USB port, so no external power adapters are required
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Powered directly from the USB port
- Cascadable up to 5 levels
- High Speed USB 2.0 compliant host interface, with supported data transfer rates up to 480 Mbps
- Backwards compatible with USB 1.1/1.0 devices
- Plug and Play compatible
Applications
- Connect printer, scanners or other USB devices that are just out of reach of regular USB cables
- Extend the distance of USB peripherals where external power is not available/practical
Product Numbers
| Ingram Micro Italy | V930162 |
| Ingram Micro Netherlands | 1583880 |
| Ingram Micro Spain | V930162 |
| Ingram Micro France | V930162 |
| Ingram Micro Sweden | V930162 |
| UPC Code | 065030810500 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - USB A (4 pin) Female |
| 1 - USB A (4 pin) Male | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Software | |
| OS Compatibility | OS independent; No software or drivers required |
| Physical Characteristics | |
| Cable Length | 4.9 m [16 ft] |
| Product Length | 60 mm [2.4 in] |
| Product Width | 30 mm [1.2 in] |
| Product Height | 22 mm [0.9 in] |
| Product Weight | 177 g [6.2 oz] |
| Special Notes / Requirements | |
| System and Cable Requirements | 1 x Free USB port |
| Note | Cascade up to 5 USB2FAAEXT15 devices together for further extension |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 kg [0.5 lb] |
| What's in the Box | |
| Included in Package | 1 - 1 x 16 Foot (5 Meter) USB 2.0 Active Extension Cable |
Related Products
USB110EXT 1 Port Cat 5/6 USB Extender - Up to 165 ft (50 Meters) Extend a USB connection with power, by up to 50m, over Cat5 cabling
107,99 €
Downloads
Data Sheet(s)
- USB2FAAEXT15_Datasheet.pdf
English - USB2FAAEXT15_Datasheet-ES.pdf
Español - USB2FAAEXT15_Datasheet-FR.pdf
Français - USB2FAAEXT15_Datasheet-IT.pdf
Italiano - USB2FAAEXT15_Datasheet-NL.pdf
Nederlands


















