CHECKOUT Your Cart: Empty

5 Port PCI Express USB 2.0 Adapter Card

PEX400USB2

Add 4 external USB ports and 1 internal USB port to your computer through a PCI Express slot

55,99 € EUR
VAT not included in the price
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: Europe : 202

This 5 Port PCI Express USB 2.0 Adapter Card lets you connect up to five USB 2.0 peripherals (4 external and shared 1 internal) to your computer, with support for high speed USB data transfer rates of up to 480 Mbps.

Plus, the PCI Express USB card is backward compatible with USB 1.1, so you can continue using your older USB peripherals.

Featuring easy plug and play installation, this adapter card provides convenient, hassle-free connections without having to reboot the host computer.

This product is backed by StarTech.com’s Lifetime Warranty and FREE LIFETIME technical support.

The StarTech.com Advantage
  • Connect up to 4 additional USB 1.0/1.1/2.0 peripherals to the computer simultaneously
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
  • Provides four external USB 2.0 ports and one shared internal port
  • Fully compliant with USB 2.0 specifications, with transfer rates up to 480 Mbps
  • Backwards compatible with USB 1.0/1.1 devices
  • Supports up to 127 USB devices per port (requires additional USB hubs)
  • Plug-and-Play and Hot-Swap compatible
Applications
  • Expand a system's USB capabilities with four additional external USB ports
  • Add additional USB bandwidth to a system that already uses many USB devices
  • Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
Dell France Harmony A4706548
Ingram Micro Italy V930539
Ingram Micro Netherlands 1593054
Ingram Micro Spain V930539
DELL España Harmony A4044630
DELL Netherlands Harmony A4070497
Ingram Micro France V930539
Ingram Micro Sweden V930539
UPC Code 065030817707
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 5
Bus Type PCI Express
Card Type Standard Profile
Industry Standards PCI Express One Lane 2.5Gb/s
Chipset ID Renesas/NEC - D720101GU
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
Internal Ports 1 - USB A (4 pin) Female
External Ports 4 - USB A (4 pin) Female
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2)/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Physical Characteristics
Product Length 87 mm [3.4 in]
Product Width 80 mm [3.1 in]
Product Height 9.6 mm [0.4 in]
Product Weight 59 g [2.1 oz]
Environmental
Operating Temperature 0°C to 57°C (32°F to 134.6°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Humidity 5~95% RH
Special Notes / Requirements
System and Cable Requirements Pentium® II class or better CPU
Unused PCI slot
Windows® 98SE or better
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - PCI Express USB 2.0 card
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

4 Port PCI High Speed USB 2.0 Adapter Card
PCI420USB 4 Port PCI High Speed USB 2.0 Adapter Card Add 4 USB 2.0 ports to any desktop computer with a PCI slot
21,99 €
In Stock 185

Accessories

11 ft Transparent USB 2.0 Cable - A to B
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
4,99 €
In Stock 9
2 ft USB 2.0 A to B Cable - M/M
5,99 €
In Stock 16
11 ft Transparent USB 2.0 Cable - A to B
8,99 €
In Stock 85
2 ft USB 2.0 A to B Cable - M/M
2,99 €
In Stock 261
11 ft Transparent USB 2.0 Cable - A to B
4,99 €
In Stock 254